Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power Cords / Hospital-Grade

P049-006-GY-HG

Hospital-Grade Power Cord, NEMA 5-20P to C19 - Heavy Duty, Green Dot, 20A, 125V, 12 AWG, 6 ft., Gray

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-20P-HG
  • Connector 2: IEC-320-C19
  • Length (ft): 3 - 6
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P033-006-GY-HG

Hospital-Grade Power Cord, NEMA 6-15P to C19 - Heavy-Duty, Green Dot, 15A, 250V, 14 AWG, 6 ft., Gray

  • Type: Hospital-Grade
  • Connector 1: NEMA 6-15P-HG
  • Connector 2: IEC-320-C19
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P024-015-GY-HG

Hospital-Grade Extension Cord, NEMA 5-15P to NEMA 5-15R - Green Dot, 15A, 125V, 14 AWG, 15 ft., Gray

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: NEMA 5-15R
  • Length (ft): 7 - 15
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P024-006-GY-HG

Hospital-Grade Extension Cord, NEMA 5-15P to NEMA 5-15R - Green Dot, 15A, 125V, 14 AWG, 6 ft., Gray

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: NEMA 5-15R
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P022-015-GY-HG

Hospital-Grade Extension Cord, NEMA 5-15P to NEMA 5-15R - Green Dot, 13A, 125V, 16 AWG, 15 ft., Gray

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: NEMA 5-15R
  • Length (ft): 7 - 15
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P022-006-GY-HG

Hospital-Grade Extension Cord, NEMA 5-15P to NEMA 5-15R - Green Dot, 13A, 125V, 16 AWG, 6 ft., Gray

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: NEMA 5-15R
  • Length (ft): 3 - 6
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P022-002-GY-HG

Hospital-Grade Extension Cord, NEMA 5-15P to NEMA 5-15R - Green Dot, 13A, 125V, 16 AWG, 2 ft., Gray

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: NEMA 5-15R
  • Length (ft): 0 - 2
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P006-L25-HG15

Hospital-Grade Power Cord, NEMA 5-15P to Locking IEC C13 - Green Dot, 15A, 125V, 14 AWG, 25 ft., Black

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13 - LOCKING
  • Length (ft): 16 - 30
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P006-L15-HG10

Hospital-Grade Power Cord, NEMA 5-15P to Locking IEC C13 - Green Dot, 10A, 125V, 18 AWG, 15 ft., Black

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13 - LOCKING
  • Length (ft): 7 - 15
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P006-L10-HG10

Hospital-Grade Power Cord, NEMA 5-15P to Locking IEC C13 - Green Dot, 10A, 125V, 18 AWG, 10 ft., Black

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13 - LOCKING
  • Length (ft): 7 - 15
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P006-L06-HG10

Hospital-Grade Power Cord, NEMA 5-15P to Locking IEC C13 - Green Dot, 10A, 125V, 18 AWG, 6 ft., Black

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13 - LOCKING
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P006-L03-HG10

Hospital-Grade Power Cord, NEMA 5-15P to Locking IEC C13 - Green Dot, 10A, 125V, 18 AWG, 3 ft., Black

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13 - LOCKING
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P006-C08-HG10

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 10A, 125V, 18 AWG, 8 ft. Coiled Cord, Black

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13
  • Length (ft): 7 - 15
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P006-025-HG15

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 15A, 125V, 14 AWG, 25 ft., Black

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13
  • Length (ft): 16 - 30
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P006-015-HG13CL

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 13A, 125V, 16 AWG, 15 ft., Clear Plugs

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13
  • Length (ft): 7 - 15
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P006-015-HG10

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 10A, 125V, 18 AWG, 15 ft., Black

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13
  • Length (ft): 7 - 15
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P006-010-HG13CL

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 13A, 125V, 16 AWG, 10 ft., Clear Plugs

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13
  • Length (ft): 7 - 15
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P006-010-HG10

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 10A, 125V, 18 AWG, 10 ft., Black

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13
  • Length (ft): 7 - 15
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P006-006-HG13CL

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 13A, 125V, 16 AWG, 6 ft., Clear Plugs

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P006-006-HG10

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 10A, 125V, 18 AWG, 6 ft., Black

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P006-003-HG13CL

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 13A, 125V, 16 AWG, 3 ft., Clear Plugs

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P006-003-HG10

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 10A, 125V, 18 AWG, 3 ft., Black

  • Type: Hospital-Grade
  • Connector 1: NEMA 5-15P-HG
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.