Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power Strips / Industrial/Commercial

UL800CB-15

Waber-by-Tripp Lite 10-Outlet Industrial Power Strip, 15-ft. Cord, Large Plug Spacing

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (10) 5-15R
  • Cord Length (ft.): 15
UL620-15

Waber-by-Tripp Lite 6-Outlet Industrial Power Strip, 15-ft. Cord, 5-20P Plug

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15/20R
  • Cord Length (ft.): 15
UL603CB-6

Waber-by-Tripp Lite 4-Outlet Industrial Power Strip, 6-ft. Cord, Locking Switch Cover

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (4) 5-15R
  • Cord Length (ft.): 6
UL24RA-15

Waber-by-Tripp Lite Industrial Power Strip with 6 Right-Angle Outlets, 15-ft. Cord, Mounting Tabs

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 15
UL24CB-15

Waber-by-Tripp Lite 6-Outlet Industrial Power Strip, 15-ft. Cord, Locking Switch Cover

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 15
UL17CB-15

Waber-by-Tripp Lite 9-Outlet Industrial Power Strip, 15-ft. Cord - Accommodates 1 Transformer

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (9) 5-15R
  • Cord Length (ft.): 15
PS6

Waber-by-Tripp Lite 6-Outlet Industrial Power Strip, 4-ft. Cord

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 4
6SPDX-15

Waber-by-Tripp Lite 6-Outlet (77.6mm center-to-center spacing) Industrial Power Strip, 15-ft. Cord

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 15
6SPDX

Waber-by-Tripp Lite 6-Outlet (77.6mm center-to-center spacing) Industrial Power Strip, 6-ft. Cord

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 6
6SP

Waber-by-Tripp Lite 6-Outlet (41.3 mm center-to-center spacing) Industrial Power Strip, 6-ft. Cord

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 6
6NX6

Waber-by-Tripp Lite 6-Outlet (75.9mm center-to-center spacing) Industrial Power Strip, 6-ft. Cord

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 6
602-15

Waber-by-Tripp Lite 5-Outlet Industrial Power Strip, 15-ft. Cord, Switchless

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (5) 5-15R
  • Cord Length (ft.): 15
602

Waber-by-Tripp Lite 5-Outlet Industrial Power Strip, 6-ft. Cord, Switchless

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (5) 5-15R
  • Cord Length (ft.): 6
4SPDX

Waber-by-Tripp Lite 4-Outlet Industrial Power Strip, 6-ft. Cord, 5-15P, Lighted On/Off Switch

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (4) 5-15R
  • Cord Length (ft.): 6
3SP9

Waber-by-Tripp Lite 3-Outlet Industrial Power Strip, 9 ft. Cord, NEMA 5-15P Plug, Switch Guard

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (3) 5-15R
  • Cord Length (ft.): 9
3SP

Waber-by-Tripp Lite 3-Outlet Industrial Power Strip, 6-ft. Cord, 5-15P, Switch Guard

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (3) 5-15R
  • Cord Length (ft.): 6
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.