Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Mounts, Carts & Desks / Keyspan Presentation Remotes

Multimedia Remote for PCs Laptops URM-15T

Multimedia Remote for PCs & Laptops

  • Type: 40-60 ft. Range
  • Signal Range (ft.): 40
  • Color: Gray; White
Keyspan by Tripp Lite Presentation Wireless Remote Control Silver 60 ft Range PR-US2

Keyspan by Tripp Lite Presentation Wireless Remote Control, Silver, 60-ft. Range

  • Type: 40-60 ft. Range
  • Signal Range (ft.): 60
  • Color: Silver
Keyspan by Tripp Lite Presentation Pro Wireless Remote Control Black 100 ft Range PR-PRO3

Keyspan by Tripp Lite Presentation Pro Wireless Remote Control, Black, 100-ft. Range

  • Type: 90-100 ft. Range
  • Signal Range (ft.): 100
  • Color: Black
Keyspan by Tripp Lite Easy Presenter Wireless Remote Control White 60 ft Range PR-EZ1

Keyspan by Tripp Lite Easy Presenter Wireless Remote Control, White, 60-ft. Range

  • Type: 40-60 ft. Range
  • Signal Range (ft.): 60
  • Color: White
RF Remote Control for Windows 7 Vista ER-V2

RF Remote Control for Windows 7 & Vista

  • Type: 90-100 ft. Range
  • Signal Range (ft.): 90
  • Color: Silver
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.