Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Network Panels, Jacks & Hardware / Keystone Jacks

U325-001-KPA-BK

USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.

  • Type: Keystone Jacks
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: USB 3.0 A (FEMALE)
U325-000-KP-BK

USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black

  • Type: Keystone Jacks
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: USB 3.0 A (FEMALE)
U325-000-KPA-BK

USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

  • Type: Keystone Jacks
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: USB 3.0 A (FEMALE)
U324-001-KPA-BK

USB 3.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, Black, 1 ft.

  • Type: Keystone Jacks
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
U060-001-KPA-WH

USB 2.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, White, 1 ft.

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
U060-001-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
U060-000-KP-WH

USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), White

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
U060-000-KP-BK

USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
U060-000-KPA-WH

USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), White

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
U060-000-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
U024-001-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft.

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
P169-001-KPA-BK

Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Adapter Cable (F/F), Angled Connector, 1 ft.

  • Type: Keystone Jacks
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: MINI DISPLAYPORT (FEMALE)
P169-000-KPA-BK

Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black

  • Type: Keystone Jacks
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: MINI DISPLAYPORT (FEMALE)
N455-000-WH-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, White

  • Type: Keystone Jacks
  • Technology: Multimode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
N455-000-BL-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, Blue

  • Type: Keystone Jacks
  • Technology: Multimode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
N238-025-WH

Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, 25-Pack, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-025-RD

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, 25-Pack, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-025-BL

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, 25-Pack, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-010-BK

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Black, 10-Pack, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-001-YW

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-001-WH-TF

Toolless Cat6/5e Keystone Jack - White, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-001-WH-6A

Cat6a 110-Style Punchdown RJ45 Keystone Jack, White, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-001-WH

Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-001-SH-TFA

Toolless Shielded Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Silver, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-001-SH-TF

Keystone Jack Cat6a/Cat6/Cat5e, RJ45, Shielded, Dust Cap - Toolless, PoE/PoE+ Compliant, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-001-RD

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-001-GY-TFA

Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-001-GY-TF

Keystone Jack Cat6a/Cat6/Cat5e, RJ45, Shuttered, Dust Cap - Toolless, PoE/PoE+ Compliant, White, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-001-GN

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N238-001-BL

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
N236-006-WH

Pre-Configured Unshielded Cat6 6-Port Surface-Mount Box, 110 IDC, RJ45, White

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
N236-004-WH

Pre-Configured Unshielded Cat6 4-Port Surface-Mount Box, 110 IDC, RJ45, White

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
N235-001-WH-6AD

Cat6a Straight-Through Modular In-Line Snap-In Coupler with 90-Degree Down-Angled Port, White (RJ45 F/F)

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
N235-001-WH

Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
N235-001-SH-D

Cat6 Straight-Through Modular Shielded In-Line Snap-In Coupler with 90-Degree Down-Angled Port (RJ45 F/F)

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
N235-001-SH-6AD

Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler with 90-Degree Down-Angled Port (RJ45 F/F), TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
N235-001-SH-6A

Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F), TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
N235-001-SH

Cat6 Straight Through Modular Shielded In-line Snap-in Coupler (RJ45 F/F), TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
N235-001-6A

Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
N235-001

Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA

  • Type: Keystone Jacks
  • Technology: Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
N206-KJ01-IND

Keystone Jack Cat6/Cat5e, RJ45, Shielded, Dust Cap, Industrial - 110 Punch Down, IP67, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
A230-001-KP

BNC All-in-One Keystone/Panel Mount Coupler (F/F), 75 Ohms

  • Type: Keystone Jacks
  • Technology: RG59/RG6
  • Connector 1: BNC (FEMALE)
  • Connector 2: BNC (FEMALE)
A050-000-ST-KJ

RCA Female Audio to Screw Terminal Keystone Jack Kit, Red/White

  • Type: Keystone Jacks
  • Technology: Stereo Audio
  • Connector 1: SCREW TERMINAL
  • Connector 2: RCA (FEMALE)
A050-000-KJ

Audio Keystone Jack, Snap-in Insert Module (R,W F/F)

  • Type: Keystone Jacks
  • Technology: Stereo Audio
  • Connector 1: RCA (FEMALE)
  • Connector 2: RCA (FEMALE)
A020-000-KJ

Composite Audio Video Keystone Jack, Snap-in Insert Module (R,Y,W F/F)

  • Type: Keystone Jacks
  • Technology: Composite; Stereo Audio
  • Connector 1: RCA (FEMALE)
  • Connector 2: RCA (FEMALE)
A008-000-KJ

Component Video Keystone Snap-In Module Kit ( R, G, B )

  • Type: Keystone Jacks
  • Technology: Component
  • Connector 1: RCA (FEMALE)
  • Connector 2: RCA (FEMALE)
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.