Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

UPS Load and Runtime Calculator

Load & Runtimes for AVR750U

Estimated Runtime with Included Batteries

Total Load (Watts):

Extended Runtimes with Optional Battery Packs
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.