Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Runtimes for SU16KRT8

Estimated Runtime with Included Batteries

Total Load (Watts):
Estimated Runtime:
1 hour 6 minutes

Extended Runtimes with Optional Battery Packs

Battery Pack Qty. Est. Runtime (HH:MM)
BP240V10RT3U 2 2:43
BP240V10RT3U 4 4:20
BP240V10RT3U 6 5:59
BP240V10RT3U 8 7:38
BP240V10RT3U 10 9:18
BP240V10RT3U 12 10:57
BP240V10RT3U 14 12:36
BP240V787C-1PH 2 13:41
BP240V10RT3U 16 14:14
BP240V10RT3U 18 15:51
BP240V10RT3U 20 17:28
BP240V787C-1PH 4 27:27

Make sure that the UPS can handle the total electrical load of the equipment that you want to connect to it. You can use our Load Calculator to determine your total load, and then choose a UPS with an Output Watt Capacity 20-25% higher than that total.

My Equipment List
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.