Runtimes for SU16KRTAA
Estimated Runtime with Included Batteries
Extended Runtimes with Optional Battery Packs
Battery Pack | Qty. | Est. Runtime (HH:MM) |
---|---|---|
BP240V10RT3UTAA | 2 |
2 |
BP240V10RT3UTAA | 4 |
4 |
BP240V10RT3UTAA | 6 |
5 |
BP240V10RT3UTAA | 8 |
7 |
BP240V10RT3UTAA | 10 |
9 |
BP240V10RT3UTAA | 12 |
10 |
BP240V10RT3UTAA | 14 |
12 |
BP240V787C-1PH | 2 |
13 |
BP240V10RT3UTAA | 16 |
14 |
BP240V10RT3UTAA | 18 |
15 |
BP240V10RT3UTAA | 20 |
17 |
BP240V787C-1PH | 4 |
27 |
Make sure that the UPS can handle the total electrical load of the equipment that you want to connect to it. You can use our Load Calculator to determine your total load, and then choose a UPS with an Output Watt Capacity 20-25% higher than that total.