Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Racks & Cabinets / Low-Profile

SRWO8U22SD

SmartRack 8U/12U/22U Expandable Ultra Low-Profile Patch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 22U
  • Max Device Depth (in.): 5.75
  • Color: Black
SRWO8U22MD

SmartRack 8U/12U/22U Expandable Very Low-Profile Patch-Depth Wall-Mount 2-Post Open-Frame Rack

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 22U
  • Max Device Depth (in.): 11.5
  • Color: Black
SRWO8U22

SmartRack 8U/12U/22U Expandable Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 22U
  • Max Device Depth (in.): 18.24
  • Color: Black
SRWO12UHD

SmartRack 12U Heavy-Duty Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 18
  • Color: Black
SRWF6U36

SmartRack 6U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 36
  • Color: Black
SRWF6U

SmartRack 6U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 20
  • Color: Black
SRWF5U36

SmartRack 5U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 5U
  • Max Device Depth (in.): 36
  • Color: Black
SRWF5U

SmartRack 5U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 5U
  • Max Device Depth (in.): 20
  • Color: Black
SRWF4U36

SmartRack 4U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 4U
  • Max Device Depth (in.): 36
  • Color: Black
SRWF4U

SmartRack 4U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 4U
  • Max Device Depth (in.): 20
  • Color: Black
SRWF2U36

SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 2U
  • Max Device Depth (in.): 36
  • Color: Black
SRWF2U

SmartRack 2U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 2U
  • Max Device Depth (in.): 20
  • Color: Black
SRWF16U38

SmartRack 16U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 16U
  • Max Device Depth (in.): 35
  • Color: Black
SRWF12U38

SmartRack 12U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 35
  • Color: Black
SRW9UG

SmartRack 9U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 16.5
  • Color: Black
SRW9UDPVRT

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet, Wide

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW9UDPGVRT

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet, Wide, Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW9UDP

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW9U

SmartRack 9U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 16.5
  • Color: Black
SRW6UWG

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, White

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: White
SRW6UW

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, White

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: White
SRW6UKD

SmartRack 6U Low-Profile Switch-Depth Knock-Down Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: Black
SRW6UG

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: Black
SRW6UDPVRT

SmartRack 6U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet, Wide

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW6UDPGVRT

SmartRack 6U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet, Wide, Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW6UDP

SmartRack 6U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW6U

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: Black
SRW26US

SmartRack 26U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 26U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW21UG

SmartRack 21U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 21U
  • Max Device Depth (in.): 16.5
  • Color: Black
SRW21U

SmartRack 21U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 21U
  • Max Device Depth (in.): 16.5
  • Color: Black
SRW18USG

SmartRack 18U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW18US13G

SmartRack 18U Low-Profile Patch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 12.75
  • Color: Black
SRW18US13

SmartRack 18U Low-Profile Patch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 12.75
  • Color: Black
SRW18US

SmartRack 18U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW18UHD

SmartRack 18U Heavy-Duty Low-Profile Server-Depth Side-Mount Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 32.5
  • Color: Black
SRW12USG

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW12US

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW12UHD

SmartRack 12U Heavy-Duty Low-Profile Server-Depth Side-Mount Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 32.5
  • Color: Black
SRW12UG

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 16.5
  • Color: Black
SRW12UDP

SmartRack 12U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW12U13G

SmartRack 12U Very Low-Profile Patch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 12.75
  • Color: Black
SRW12U

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 16.5
  • Color: Black
SRW10USG

SmartRack 10U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 10U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW10US

SmartRack 10U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 10U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRDVRLB

5U Security DVR Lockbox Enclosure

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 5U
  • Max Device Depth (in.): 16.25
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.