Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

TV/Monitor Mounts / Monitor Stands

MR2208G

Universal Glass-Top Monitor Riser

  • Type: Monitor Stands
  • Max Weight (lbs.): 40
MR1815SWVL

Universal Swivel Monitor Stand/Riser

  • Type: Monitor Stands
  • Max Weight (lbs.): 88
MR1812M

Monitor Riser for Desk, 18 x 11 in. - Height Adjustable, Metal, Black

  • Type: Monitor Stands
  • Max Weight (lbs.): 44
MR1612D1

Universal LCD Monitor/Printer Riser with Storage Drawer

  • Type: Monitor Stands
  • Max Weight (lbs.): 40
MR1612

Universal Monitor Riser

  • Type: Monitor Stands
  • Max Weight (lbs.): 40
MR1411M

Monitor Riser for Desk, 14 x 9 in. - Height Adjustable, Metal, Black

  • Type: Monitor Stands
  • Max Weight (lbs.): 44
MR1220M

Monitor Riser for Desk, 12 x 20 in. - Height Adjustable, Corner, Metal, Black

  • Type: Monitor Stands
  • Max Weight (lbs.): 44
MR1208TRAY

Universal Monitor Riser with Accessory Tray

  • Type: Monitor Stands
  • Max Weight (lbs.): 40
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.