Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Rolling TV/Monitor Carts / Multi-Screen Video Walls

DMCVW4555X4

Mobile Quad-Screen Video Wall – For Four 45" to 55" TVs and Monitors, Heavy Duty

  • Type: Multi-Screen Video Walls
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Number of Displays: 4
  • Motion: Fixed
  • Screen Size (in.): 40 - 49; 50 - 59
  • Max Weight (lbs.): 528
DMCVW4555X2

Mobile Dual-Screen Video Wall - For Two 45" to 55" TVs and Monitors, Heavy Duty

  • Type: Multi-Screen Video Walls
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Number of Displays: 2
  • Motion: Fixed
  • Screen Size (in.): 40 - 49; 50 - 59
  • Max Weight (lbs.): 132
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.