Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / Network Cables & Adapters

USB 3.1 Gen 1 USB C Portable Hub Adapter 3 USB A Ports USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible U460-003-3AG-C

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: White
  • Industrial Grade: No
USB 3.1 Gen 1 USB C Portable Hub Adapter 3 USB A Ports Gigabit Ethernet Port Thunderbolt 3 Compatible 0.9A U460-003-3AG

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Gigabit Ethernet Port, Thunderbolt 3 Compatible, 0.9A

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C Portable Hub Adapter 3 USB A Ports Gigabit Ethernet Port Thunderbolt 3 Compatible 1.5A U460-003-3A1G

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Gigabit Ethernet Port, Thunderbolt 3 Compatible

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Silver; White
usb c adapter with pd charging 100w self storage cable ultra 4k hdmi gigabit ethernet usb a hub port black U444-T6N-H4GUBC

USB 3.1 Gen 1 USB-C Adapter with PD Charging - 100W, Ultra 4K HDMI, Gigabit Ethernet & USB-A Hub Port, Black

  • Type: USB Adapters
  • Technology: Cat6; HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
  • Industrial Grade: No
USB 3.1 Gen 1 USB C to VGA Adapter USB A USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible 1080p U444-06N-VGU-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p, White

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
usb c to vga adapter with usb a hub thunderbolt 3
 U444-06N-VGUB-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p, Black

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
USB C Multiport Adapter HDMI DisplayPort VGA Thunderbolt 3 Compatible Ultra HD 4K MST White U444-06N-HVDPW

USB-C to HDMI/DisplayPort/VGA Adapter - USB 3.1 Gen 1, Thunderbolt 3 Compatible, Ultra HD 4K, MST, White

  • Type: USB Adapters
  • Technology: DisplayPort; HDMI; USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
  • Industrial Grade: No
USB 3.1 Gen 1 USB C to HDMI Adapter USB A USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible 1080p U444-06N-HGU-C

USB 3.1 Gen 1 USB-C to HDMI Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
  • Industrial Grade: No
usb c to hdmi adapter usb a hub gigabit ethernet thunderbolt 1080p
 U444-06N-HGUB-C

USB-C to HDMI Adapter with USB-A Hub, Gigabit Ethernet, Thunderbolt 3, 1080p - PD Charging, Black

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI 4K Adapter USB A USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible 4Kx2K U444-06N-H4GU-C

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter - USB-A, USB-C PD Charging, Gigabit Ethernet, Thunderbolt 3

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
  • Industrial Grade: No
usb c to hdmi adapter usb a hub gigabit ethernet thunderbolt 4k
 U444-06N-H4GUBC

USB-C to HDMI Adapter with USB-A Hub, Gigabit Ethernet, Thunderbolt 3, 4K - PD Charging, 30 Hz, Black

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
  • Industrial Grade: No
USB 3.1 Gen 1 USB C to DVI Adapter USB A USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible 1080p U444-06N-DGU-C

USB 3.1 Gen 1 USB-C to DVI Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
  • Industrial Grade: No
usb c to dvi adapter usb a hub gigabet ethernet thunderbolt U444-06N-DGUB-C

USB-C to DVI Adapter with USB-A Hub, Gigabit Ethernet, Thunderbolt 3, 1080p - PD Charging, Black

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
USB 3.1 Gen 1 USB C Gigabit Ethernet NIC Network Adapter USB C Charging Port 10 100 1000 Mbps White U436-06N-G-C

USB 3.1 Gen 1 USB-C to Gigabit Ethernet NIC Network Adapter with USB-C Charging Port, 10/100/1000 Mbps, Thunderbolt™ 3 Compatible, White

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (FEMALE)
  • Color: White
Right Angle USB C to Gigabit Ethernet Network Adapter USB 3.1 Gen 1 10 100 1000 Mbps White U436-06N-GBW-RA

USB 3.1 Gen 1 Right-Angle USB-C to Gigabit Ethernet Network Adapter - 10/100/1000 Mbps, Thunderbolt™ 3 Compatible, White

  • Type: USB Adapters
  • Technology: USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Connector 2: RJ45 (FEMALE)
  • Color: White
  • Industrial Grade: No
USB 3.1 Gen 1 Type C to Gigabit Ethernet NIC Network Adapter 10 100 1000 Mbps White Chromebook U436-06N-GBW

USB 3.1 Gen 1 Type-C to Gigabit Ethernet NIC Network Adapter, 10/100/1000 Mbps, Thunderbolt™ 3 Compatible, White

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: White
usb c to gigabit network adapter usb c charging U436-06N-GB-C

USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, Black

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (FEMALE)
  • Color: Black
usb c to gigabit network adapter U436-06N-GB

USB-C to Gigabit Network Adapter with Thunderbolt 3 Compatibility - Black

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
USB C to Gigabit Ethernet Vertical Network Adapter Male to Female USB 3.1 Gen 1 10 100 1000Mbps Black U436-000-GB

USB-C to Gigabit Ethernet Vertical Network Adapter (M/F) - USB 3.1 Gen 1, 10/100/1000 Mbps, Black

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB; USB 3.1 (Gen 1)
  • Connector 1: (1) USB C (MALE)
  • Connector 2: (1) RJ45 (FEMALE)
  • Color: Black
  • Industrial Grade: No
USB 3.0 Docking Station Microsoft Surface Surface Pro USB A HDMI GbE Ports U342-HGU3

USB 3.0 Docking Station for Microsoft Surface and Surface Pro, USB-A, HDMI and Gigabit Ethernet Ports, 4Kx2K UHD / 1080p

  • Type: USB Adapters
  • Technology: USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.0 Docking Station Microsoft Surface Pro USB A Gigabit Ethernet Ports U342-GU3

USB 3.0 Docking Station for Microsoft Surface and Surface Pro, USB-A and Gigabit Ethernet Ports

  • Type: USB Adapters
  • Technology: USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE); (3) USB 3.0 A (FEMALE)
  • Color: Black
  • Industrial Grade: No
USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.0 Hub Chromebook Microsoft Surface U336-U03-GB

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.0 Hub

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Silver
USB 3.0 Dual Port Gigabit Ethernet Adapter Chromebook Microsoft Surface U336-002-GB

USB 3.0 SuperSpeed to Dual Port Gigabit Ethernet Adapter

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
usb 3 to gigabit ethernet adapter nic black U336-000-R

USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, Black

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
  • Industrial Grade: No
usb 3 to gigabit ethernet adapter nic white U336-000-GBW

USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, White

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: White
  • Industrial Grade: No
USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter 10 100 1000 Plug and Play Aluminum Microsoft Surface U336-000-GB-AL

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter, 10/100/1000, Plug and Play, Aluminum

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Silver
usb 2 to ethernet nic adapter 10 100 mbps black U236-000-R

USB 2.0 Ethernet NIC Adapter, 10/100 Mbps - Black

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
  • Industrial Grade: No
USB 2.0 High Speed to Gigabit Ethernet NIC Network Adapter 10 100 1000 Mbps White U236-000-GBW

USB 2.0 to Gigabit Ethernet NIC Network Adapter, 10/100/1000 Mbps, White

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: White
DB9 to RJ45 Modular Serial Adapter M/F RS232 RS422 RS485 P440-89FM

DB9 to RJ45 Modular Serial Adapter (M/F), RS-232, RS-422, RS-485

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; Cat6a; Modem; Null Modem; Serial (RS232)
  • Connector 1: DB9 (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
DB9 to RJ45 Modular Serial Adapter F/F RS232 RS422 RS485 P440-89FF

DB9 to RJ45 Modular Serial Adapter (F/F), RS-232, RS-422, RS-485

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; Cat6a; Modem; Null Modem; Serial (RS232)
  • Connector 1: DB9 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
DB25 to RJ45 Modular Serial Adapter M/F RS232 RS422 RS485
 P440-825FM

DB25 to RJ45 Modular Serial Adapter (M/F), RS-232, RS-422, RS-485

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; Cat6a; DB25; Modem; Null Modem; Parallel; Serial (RS232)
  • Connector 1: DB25 (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Beige
4K Video Ethernet 3 in 1 Accessory Kit Microsoft Surface Surface Pro P137-GHV-V2-K2

4K Video and Ethernet 3-in-1 Accessory Kit for Microsoft Surface and Surface Pro

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black; White
4K Video Ethernet 2 in 1 Accessory Kit Microsoft Surface Surface Pro RJ45 VGA HDMI Ports P137-GHV-V2-K

4K Video and Ethernet 2-in-1 Accessory Kit for Microsoft Surface and Surface Pro with RJ45, VGA and HDMI Ports

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: White
4K Video Ethernet 2 in 1 Accessory Kit Microsoft Surface Surface Pro RJ45 DVI VGA HDMI Ports P137-GHDV-V2-K

4K Video and Ethernet 2-in-1 Accessory Kit for Microsoft Surface and Surface Pro with RJ45, DVI, VGA and HDMI Ports

  • Type: USB Adapters
  • Technology: Cat5/5e; Cat6; DisplayPort; DVI; HDMI; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HD15 (MALE); HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black; White
PoE to USB Micro B RJ45 Active Splitter 802af 48V to 5V 1A Raspberry Pi Up to 328ft 100m NPOE-SPL-G-5VMU

PoE to USB Micro-B and RJ45 Active Splitter - 802.af, 48V to 5V 1A, Up to 328 ft. (100 m)

  • Type: PoE Extenders
  • Technology: Cat5/5e; Cat6; PoE
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (MALE)
  • Color: Black
Gigabit Ethernet PoE Extender Water Resistant Cat5e 6 6a IP65 IEEE 802.3at af 30W 1 Port NPOE-EXT-1G30WP

Gigabit Ethernet PoE/PoE+ Extender, Water Resistant - Cat5e/6/6a, IP65, IEEE 802.3at/af, 30W, 1 Port

  • Type: PoE Extenders
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Silver
  • Industrial Grade: No
Gigabit Ethernet PoE Extender Cat5e 6 6a RJ45 IEEE 802.3at af 30W 1 Port 328 ft 100m NPOE-EXT-1G30

Gigabit Ethernet PoE/PoE+ Extender - Cat5e/6/6a, RJ45, IEEE 802.3at/af, 30W, 1 Port, 328 ft. (100 m)

  • Type: PoE Extenders
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
  • Industrial Grade: No
gigabit poe injector ieee 802 3at 30w 1port NPOE-30W-1G

Gigabit PoE+ Midspan Active Injector - IEEE 802.3at/802.3af, 30W, 1 Port

  • Type: Media Converters
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
  • Industrial Grade: No
MTP MPO Multimode Base 8 Trunk Cable 24 Strand GbE 100GBASE Plenum Rated N858-61M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 61 m (200 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 101 - 200
  • Color: Magenta
MTP MPO Multimode Base 8 Trunk Cable 24 Strand GbE 100GBASE Plenum Rated N858-45M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 45 m (147 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 101 - 200
  • Color: Magenta
MTP MPO Multimode Base 8 Trunk Cable 24 Strand GbE 100GBASE Plenum Rated N858-38M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 38 m (124 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 101 - 200
  • Color: Magenta
MTP MPO Multimode Base 8 Trunk Cable 24 Strand GbE 100GBASE Plenum Rated N858-30M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 30 m (98 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 51 - 100
  • Color: Magenta
MTP MPO Multimode Base 8 Trunk Cable 24 Strand GbE 100GBASE Plenum Rated N858-23M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 23 m (75 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 51 - 100
  • Color: Magenta
MTP MPO Multimode Base 8 Trunk Cable 24 Strand GbE 100GBASE Plenum Rated N858-15M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 15 m (49 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Magenta
MTP MPO Multimode Base 8 Trunk Cable 24 Strand GbE 100GBASE Plenum Rated N858-11M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 11 m (36 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Magenta
MTP MPO Patch Cable 100GBASE SR10 CXP 24 Fiber 100GbE OM3 Plenum rated Aqua 10M 33 ft N846-10M-24-P

MTP/MPO Patch Cable, 100GBASE-SR10, CXP, 24 Fiber, 100GbE OM3 Plenum-Rated - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 24-STRAND MTP (FEMALE)
  • Connector 2: 24-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Aqua
MTP MPO Parallel Optics Base8 Migration Fiber Adapter Polarity C to B 12 Fiber 40GbE OM4 M/F Magenta 8 inch N846-08N-C2B

MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity C to B, 12 Fiber, 40 / 100 GbE, OM4 M/F, Magenta, 8 in.

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (MALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 0 - 2
  • Color: Magenta
MTP MPO Parallel Optics Base8 Migration Fiber Adapter Polarity A to B 12 Fiber 40GbE OM4 M/F Magenta 8 inch N846-08N-A2B

MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity A to B, 12 Fiber, 40 / 100 GbE, OM4 M/F, Magenta, 8 in.

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (MALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 0 - 2
  • Color: Magenta
MTP MPO Patch Cable 100GBASE SR10 CXP 24 Fiber 100GbE OM3 Plenum rated Aqua 5M 16 ft N846-05M-24-P

MTP/MPO Patch Cable, 100GBASE-SR10, CXP, 24 Fiber, 100GbE OM3 Plenum-Rated - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 24-STRAND MTP (FEMALE)
  • Connector 2: 24-STRAND MTP (FEMALE)
  • Length (ft): 16 - 30
  • Color: Aqua
Patch Cable MTP MPO Connectors Push Pull Tab 100GBASE SR10 CXP 24 Fiber Aqua OM3 3M N846-03M-24-P

MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100GbE OM3 Plenum-rated - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 24-STRAND MTP (FEMALE)
  • Connector 2: 24-STRAND MTP (FEMALE)
  • Length (ft): 7 - 15
  • Color: Aqua
MTP MPO Patch Cable 100GBASE SR10 CXP 24 Fiber 100GbE OM3 Plenum rated Aqua 2M 6 ft N846-02M-24-P

MTP/MPO Patch Cable, 100GBASE-SR10, CXP, 24 Fiber, 100GbE OM3 Plenum-Rated - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 24-STRAND MTP (FEMALE)
  • Connector 2: 24-STRAND MTP (FEMALE)
  • Length (ft): 3 - 6
  • Color: Aqua
MTP MPO Patch Cable 100GBASE SR10 CXP 24 Fiber 100GbE OM3 Plenum rated Aqua 1M 3 ft N846-01M-24-P

MTP/MPO Patch Cable, 100GBASE-SR10, CXP, 24 Fiber, 100GbE OM3 Plenum-Rated - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 24-STRAND MTP (FEMALE)
  • Connector 2: 24-STRAND MTP (FEMALE)
  • Length (ft): 3 - 6
  • Color: Aqua
MTP MPO Multimode Patch Cable 12 Fiber 40 GbE 40GBASE SR4 OM4 Plenum Rated N845-15M-12-MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 15 m (49.2 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Magenta
MTP MPO Multimode Patch Cable 12 Fiber 40 GbE 40GBASE SR4 OM4 Plenum Rated N845-10M-12-MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 10 m (32.8 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Magenta
MTP MPO 8xLC Fan Out Patch Cable 40 GbE 40GBASE SR4 OM4 Plenum Rated Push Pull Tab N845-05M-8L-MG

MTP/MPO to 8xLC Fan-Out Patch Cable, 40 GbE, 40GBASE-SR4, OM4 Plenum-Rated, Push/Pull Tab, Magenta, 5 m (16.4 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Magenta
MTP MPO Multimode Patch Cable 12 Fiber 40 GbE 40GBASE Plenum Rated Female N845-05M-12-MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 5 m (16.4 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 16 - 30
  • Color: Magenta
MTP MPO 8xLC Fan Out Patch Cable 40 GbE 40GBASE Plenum Rated Push Pull Tab N845-03M-8L-MG

MTP/MPO to 8xLC Fan-Out Patch Cable, 40 GbE, 40GBASE-SR4, OM4 Plenum-Rated, Push/Pull Tab, Magenta, 3 m (9.8 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 7 - 15
  • Color: Magenta
MTP MPO Multimode Patch Cable 12 Fiber 40 GbE 40GBASE Plenum Rated Female N845-03M-12-MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 3 m (9.8 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 7 - 15
  • Color: Magenta
MTP MPO 8xLC Fan Out Patch Cable 40 GbE 40GBASE Plenum Rated Push Pull Tab N845-02M-8L-MG

MTP/MPO to 8xLC Fan-Out Patch Cable, 40 GbE, 40GBASE-SR4, OM4 Plenum-Rated, Push/Pull Tab, Magenta, 2 m (6.6 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Magenta
MTP MPO Multimode Patch Cable 12 Fiber 40 GbE 40GBASE SR4 OM4 Plenum Rated N845-02M-12-MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 2 m (6.6 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 3 - 6
  • Color: Magenta
MTP MPO 8xLC Fan Out Patch Cable 40 GbE 40GBASE SR4 OM4 Plenum Rated Push/Pull Tab N845-01M-8L-MG

MTP/MPO to 8xLC Fan-Out Patch Cable, 40 GbE, 40GBASE-SR4, OM4 Plenum-Rated, Push/Pull Tab, Magenta, 1 m (3.3 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Magenta
MTP MPO Multimode Patch Cable 12 Fiber 40 GbE 40GBASE Plenum Rated Female N845-01M-12-MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 1 m (3.3 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 3 - 6
  • Color: Magenta
MTP MPO Fiber Optic Loopback Tester Multimode 50 125um OM3 Female N844-LOOP-12F

MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 0 - 2
  • Color: Aqua
MTP MPO Patch Cable 12 Fiber 40GbE 40GBASE SR4 OM3 Plenum rated Aqua 10M 33 ft N844-10M-12-P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Aqua
5 Meter Fiber Fan out Cable Push Pull Tab Connectors 8xLC 40GbE 40GBASE SR4 OM3 Plenum N844-05M-8LC-PT

MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 5M (16.4-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Aqua
MTP MPO Fan out Cable MTP MPO to 8xLC 40GbE 40GBASE SR4 OM3 Plenum rated Aqua 5M 16 ft N844-05M-8LC-P

MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
MTP MPO Patch Cable 12 Fiber 40GbE 40GBASE SR4 OM3 Plenum rated Aqua 5M 16 ft N844-05M-12-P

MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 16 - 30
  • Color: Aqua
3 Meter Fiber Fan out Cable Push Pull Tab Connectors 8xLC 40GbE 40GBASE SR4 OM3 Plenum N844-03M-8LC-PT

MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 3M (9.84-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 7 - 15
  • Color: Aqua
MTP MPO Fan out Cable MTP MPO to 8xLC 40GbE 40GBASE SR4 OM3 Plenum rated Aqua 3M 10 ft N844-03M-8LC-P

MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
MTP MPO Patch Cable 12 Fiber 40GbE 40GBASE SR4 OM3 Plenum rated Aqua 3M 10 ft N844-03M-12-P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 7 - 15
  • Color: Aqua
2 Meter Fiber Fan out Cable Push Pull Tab Connectors 8xLC 40GbE 40GBASE SR4 OM3 Plenum N844-02M-8LC-PT

MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 2M (6.56-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Aqua
MTP MPO Fan out Cable MTP MPO to 8xLC 40GbE 40GBASE SR4 OM3 Plenum rated Aqua 2M 6 ft N844-02M-8LC-P

MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
MTP MPO Patch Cable 12 Fiber 40GbE 40GBASE SR4 OM3 Plenum rated Aqua 2M 6 ft N844-02M-12-P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 3 - 6
  • Color: Aqua
1 Meter Fiber Fan out Cable Push Pull Tab Connectors 8xLC 40GbE 40GBASE SR4 OM3 Plenum N844-01M-8LC-PT

MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 1M (3.28-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Aqua
MTP MPO Patch Cable 12 Fiber 40GbE 40GBASE SR4 OM3 Plenum rated Aqua 1M 3 ft N844-01M-12-P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 3 - 6
  • Color: Aqua
MTP MPO Multimode Patch Cable 12 Fiber 40 GbE 40 GBASE SR4 OM3 Plenum Rated Aqua 10m 32 ft N842-10M-12-MF

MTP/MPO Multimode Patch Cable, 12 Fiber, 40 GbE, 40 GBASE-SR4, OM3 Plenum-Rated (M/F), Aqua, 10 m (32 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (MALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Aqua
MTP MPO Multimode Patch Cable 12 Fiber 40 GbE 40 GBASE SR4 OM3 Plenum Rated Aqua 5m 16 ft N842-05M-12-MF

MTP/MPO Multimode Patch Cable, 12 Fiber, 40 GbE, 40 GBASE-SR4, OM3 Plenum-Rated (M/F), Aqua, 5 m (16 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (MALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 16 - 30
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 Mini LC Mini LC Aqua 10M 33 ft N838-10M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / Mini-LC) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: MINI LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 Mini LC Mini LC Aqua 5M 16 ft N838-05M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / Mini-LC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: MINI LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 Mini LC Mini LC Aqua 3M 10 ft N838-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / Mini-LC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: MINI LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 Mini LC Mini LC Aqua 2M 6 ft N838-02M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / Mini-LC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: MINI LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 Mini LC Mini LC Aqua 1M 3 ft N838-01M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / Mini-LC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: MINI LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 Mini LC LC Aqua 10M 33 ft N836-10M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / LC) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 Mini LC LC Aqua 5M 16 ft N836-05M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / LC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 Mini LC LC Aqua 3M 10 ft N836-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / LC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 Mini LC LC Aqua 2M 6 ft N836-02M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / LC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 Mini LC LC Aqua 1M 3 ft N836-01M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / LC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
10 Gb Duplex Multimode 50 125 OM4 Fiber Patch Cable LC LC Push Pull Tabs N821-10M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 10 m (33 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 31 - 50
  • Color: Magenta
10 Gb Duplex Multimode 50 125 OM4 Fiber Patch Cable LC LC Push Pull Tabs 9m N821-09M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 9 m (29.5 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Magenta
10 Gb Duplex Multimode 50 125 OM4 Fiber Patch Cable LC LC Push Pull Tabs 8m N821-08M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 8 m (26 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Magenta
10 Gb Duplex Multimode 50 125 OM4 Fiber Patch Cable LC LC Push Pull Tabs 7m N821-07M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 7 m (23 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Magenta
10 Gb Duplex Multimode 50 125 OM4 Fiber Patch Cable LC LC Push Pull Tabs 6m N821-06M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 6 m (20 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Magenta
10 Gb Duplex Multimode 50 125 OM4 Fiber Patch Cable LC LC Push Pull Tabs 5m N821-05M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m (16 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Magenta
10 Gb Duplex Multimode 50 125 OM4 Fiber Patch Cable LC LC Push Pull Tabs 4m N821-04M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 4 m (13 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 7 - 15
  • Color: Magenta
10 Gb Duplex Multimode 50 125 OM4 Fiber Patch Cable LC LC Push Pull Tabs 3m N821-03M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m (10 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 7 - 15
  • Color: Magenta
10 Gb Duplex Multimode 50 125 OM4 Fiber Patch Cable LC LC Push Pull Tabs 2m N821-02M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m (6.5 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Magenta
10 Gb Duplex Multimode 50 125 OM4 Fiber Patch Cable LC LC Push Pull Tabs N821-01M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m (3 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Magenta
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 LC LC Aqua 50M 164 ft N820-50M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 50M (164-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 101 - 200
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 LC LC Aqua 35M 115 ft N820-35M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 35M (115-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 101 - 200
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 LC LC Aqua 30M 100 ft N820-30M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 30M (100-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Aqua
lc to lc multimode duplex fiber optics patch cable 25 meter N820-25M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 25 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Lime
10Gb 100Gb Duplex Multimode 50 125 OM4 LSZH Fiber Patch Cable LC Aqua 25M 82 ft N820-25M-OM4

10 Gb/100 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 25 m (82 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 LC LC Aqua 25M 82 ft N820-25M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 25M (82-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Aqua
Fiber Patch Cable 10Gb Multimode Duplex Aqua 0.5M OM3 LSZH N820-20N

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 0.5M (20-in.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 0 - 2
  • Color: Aqua
lc to lc multimode duplex fiber optics patch cable 20 meter N820-20M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 20 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Lime
10Gb 100Gb Duplex Multimode 50 125 OM4 LSZH Fiber Patch Cable LC Aqua 65 ft N820-20M-OM4

10 Gb/100 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 20 m (65 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 LC LC Aqua 20M 65 ft N820-20M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Aqua
lc to lc multimode duplex fiber optics patch cable 15 meter N820-15M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 15 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Lime
10Gb 100Gb Duplex Multimode 50 125 OM4 LSZH Fiber Patch Cable Aqua 15M 50 ft N820-15M-OM4

10 Gb/100 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 15 m (50 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC LC Aqua 15M 50 ft N820-15M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
Fiber Patch Cable 10Gb Duplex Multimode Aqua OM3 12M LSZH N820-12M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 12M (39-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
lc to lc multimode duplex fiber optics patch cable 10 meter N820-10M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 10 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Lime
10Gb 100GB Multimode OM4 LSZH Fiber Patch Cable 50 125 LC LC Aqua 10M 33 ft N820-10M-OM4

10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC LC Aqua 10M 33 ft N820-10M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 LC LC Aqua 8M 26 ft N820-08M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 8M (26-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
lc to lc multimode duplex fiber optics patch cable 7 meter N820-07M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 7 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Lime
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 LC LC Aqua 7M 23 ft N820-07M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 7M (23-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 LC LC Aqua 6M 20 ft N820-06M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 6M (20-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable Push Pull Tabs LC LC Aqua 5M 16 Ft N820-05M-T

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Aqua
lc to lc multimode duplex fiber optics patch cable 5 meter N820-05M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 5 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Lime
10Gb 100GB Multimode OM4 LSZH Fiber Patch Cable 50 125 LC LC Aqua 5M 16 ft N820-05M-OM4

10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC LC Aqua 5M 16 ft N820-05M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
Fiber Patch Cable 10Gb Duplex Multimode Auqa 4M OM3 LSZH N820-04M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable Push Pull Tabs LC LC Aqua 3M 10 Ft N820-03M-T

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 7 - 15
  • Color: Aqua
lc to lc multimode duplex fiber optics patch cable 3 meter N820-03M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 3 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Lime
10Gb 100GB Multimode OM4 LSZH Fiber Patch Cable 50 125 LC LC Aqua 3M 10 ft N820-03M-OM4

10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC LC Aqua 3M 10 ft N820-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable Push Pull Tabs LC LC Aqua 2M 6 Ft N820-02M-T

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Aqua
lc to lc multimode duplex fiber optics patch cable 2 meter N820-02M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 2 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Lime
10Gb 100GB Multimode OM4 LSZH Fiber Patch Cable 50 125 LC LC Aqua 2M 6 ft N820-02M-OM4

10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC LC Aqua 2M 6 ft N820-02M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable Push Pull Tabs LC LC Aqua 1M 3 Ft N820-01M-T

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Aqua
lc to lc multimode duplex fiber optics patch cable 1 meter N820-01M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 1 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Lime
10Gb 100GB Multimode OM4 LSZH Fiber Patch Cable 50 125 LC LC Aqua 1M 3 ft N820-01M-OM4

10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC LC Aqua 1M 3 ft N820-01M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC ST Aqua 10M 33 ft N818-10M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC ST Aqua 5M 16 ft N818-05M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC ST Aqua 3M 10 ft N818-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC ST Aqua 2M 6 ft N818-02M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC ST Aqua 1M 3 ft N818-01M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC SC Aqua 15M 50 ft N816-15M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 15M (50-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC SC Aqua 10M 33 ft N816-10M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 LC SC Aqua 5M 16 ft N816-05M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC SC Aqua 3M 10 ft N816-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
10Gb Multimode OM3 LSZH Fiber Patch Cable 50 125 LC SC Aqua 2M 6 ft N816-02M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable LC SC Aqua 1M 3 ft N816-01M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable SC SC Aqua 15M 50 ft N806-15M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 15M (50-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable SC SC Aqua 10M 33 ft N806-10M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable SC SC Aqua 5M 16 ft N806-05M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable SC SC Aqua 3M 10 ft N806-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable SC SC Aqua 2M 6 ft N806-02M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
10Gb Duplex Multimode 50 125 OM3 LSZH Fiber Patch Cable SC SC Aqua 1M 3 ft N806-01M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
Gigabit SFP Fiber to Ethernet Media Converter POE 10 100 1000 Mbps N785-P01-SFP

Gigabit SFP Fiber to Ethernet Media Converter, POE+ - 10/100/1000 Mbps

  • Type: Media Converters
  • Technology: Cat5/5e; Cat6; Cat6a; Multimode; PoE; Singlemode
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: SFP (FEMALE)
  • Color: Black
Gigabit Singlemode Fiber to Ethernet Media Converter POE 10 100 1000 SC 1310nm 20km 12.4mi N785-P01-SC-SM1

Gigabit Singlemode Fiber to Ethernet Media Converter, POE+ - 10/100/1000 SC, 1310 nm, 20 km (12.4 mi.)

  • Type: Media Converters
  • Technology: Cat5/5e; Cat6; Cat6a; PoE; Singlemode
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Color: Black
Gigabit Multimode Fiber to Ethernet Media Converter POE 10 100 1000 SC 1310nm 2km 1.2mi N785-P01-SC-MM2

Gigabit Multimode Fiber to Ethernet Media Converter, POE+ - 10/100/1000 SC, 1310 nm, 2 km (1.2 mi.)

  • Type: Media Converters
  • Technology: Cat5/5e; Cat6; Cat6a; Multimode; PoE
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Color: Black
  • Industrial Grade: No
Gigabit Multimode Fiber to Ethernet Media Converter POE 10 100 1000 SC 850nm 550m 1804ft N785-P01-SC-MM1

Gigabit Multimode Fiber to Ethernet Media Converter, POE+ - 10/100/1000 SC, 850 nm, 550 m (1804 ft.)

  • Type: Media Converters
  • Technology: Cat5/5e; Cat6; Cat6a; Multimode; PoE
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Color: Black
  • Industrial Grade: No
Gigabit Multimode Fiber to Ethernet Media Converter POE 10 100 1000 LC 850nm 550m 1804ft N785-P01-LC-MM1

Gigabit Multimode Fiber to Ethernet Media Converter, POE+ - 10/100/1000 LC, 850 nm, 550 m (1804 ft.)

  • Type: Media Converters
  • Technology: Cat5/5e; Cat6; Cat6a; Multimode; PoE
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
  • Color: Black
  • Industrial Grade: No
Gigabit Singlemode Fiber to Ethernet Media Converter 10 100 1000 SC 1310nm 20km 12.4mi N785-INT-SC-SM

Gigabit Singlemode Fiber to Ethernet Media Converter, 10/100/1000 SC, 1310 nm, 20 km (12.4 mi.)

  • Type: Media Converters
  • Technology: Cat5/5e; Cat6; Cat6a; Singlemode
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Color: Black
Gigabit Multimode Fiber to Ethernet Media Converter 10/100/1000 SC International Power Supply 850nm 550 meters 1804 feet N785-INT-SC-MM

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, International Power Supply, 850 nm, 550 m (1,804 ft.)

  • Type: Media Converters
  • Technology: Cat5/5e; Cat6; Multimode
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Color: Black
Gigabit Multimode Fiber to Ethernet Media Converter 10/100/1000 SC International Power Supply 1310nm 2000 meters 6561 feet N785-INT-SC

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, International Power Supply, 1310 nm, 2,000 m (6,561 ft.)

  • Type: Media Converters
  • Technology: Cat5/5e; Cat6; Multimode
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Color: Black
Gigabit Multimode Fiber to Ethernet Media Converter 10/100/1000 LC International Power Supply 850nm 550 meters 1804 feet N785-INT-LC-MM

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 LC, International Power Supply, 850 nm, 550 m (1,804 ft.)

  • Type: Media Converters
  • Technology: Cat5/5e; Cat6; Multimode
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
  • Color: Black
Gigabit Multimode Fiber to Ethernet Media Converter 10/100/1000 SC 550m 850nm N785-001-SC-MM

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, 550 m, 850 nm

  • Type: Media Converters
  • Technology: Cat5/5e; Cat6; Multimode
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Color: Black
Fiber Optic 10 100 1000BaseT to 1000BaseFX SC Gigabit Media Converter N785-001-SC

Fiber Optic - 10/100/1000 to 1000BaseLX SC Gigabit Multimode Media Converter, 2km, 1310nm

  • Type: Media Converters
  • Technology: Cat5/5e; Cat6; Multimode
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Color: Black
Media Converter Multimode LC 550M 850nm N785-001-LC-MM

10/100/1000 LC Multimode Media Converter, 550M, 850nm

  • Type: Media Converters
  • Technology: Cat5/5e; Cat6; Multimode
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
  • Color: Black
Fiber Optic 10 100BaseT 100BaseFX ST Media Converter 2km 1300nm
 N784-001-ST

Fiber Optic - 10/100BaseT to 100BaseFX-ST Multimode Media Converter, 2km, 1310nm

  • Type: Media Converters
  • Technology: Cat5/5e; Multimode
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: ST DUPLEX (FEMALE)
Media Converter Multimode SC 550M 850nm 10 100 N784-001-SC-MM

10/100 SC Multimode Media Converter, 550M, 850nm

  • Type: Media Converters
  • Technology: Cat5/5e; Multimode
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Color: Black
Media Converter Singlemode SC 15km 1310nm N784-001-SC-15

10/100 SC Singlemode Media Converter, 15km, 1310nm

  • Type: Media Converters
  • Technology: Cat5/5e; Singlemode
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Color: Black