Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

UPS Battery Backup

On-Line Double Conversion

Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 277/480V 3-PH Wye
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V 3-PH Delta
  • 480V AC
  • 5V DC
  • 600V 3-PH Delta
  • 90-260V AC
  • 9V DC
  • 24V DC
  • 36V DC
  • 48V DC
Plug Type
  • 5-15P
  • 5-15P-HG
  • 5-20P
  • British BS 1363A
  • C14 inlet
  • C20 inlet
  • CEE 7/7 Schuko
  • French/Belgian
  • Hardwire
  • Hubbell CS8265
  • India BS 546 3-Pin 6A
  • L14-30P
  • L5-20P
  • L5-30P
  • L6-20P
  • L6-30P
  • Right-Angled
  • AUS/NZ 10A
Output (VA)
  • 15
  • 120
  • 150
  • 300
  • 330
  • 350
  • 450
  • 500
  • 525
  • 550
  • 600
  • 650
  • 700
  • 750
  • 800
  • 850
  • 900
  • 1000
  • 1050
  • 1200
  • 1300
  • 1400
  • 1440
  • 1500
  • 1950
  • 2000
  • 2200
  • 3000
  • 5000
  • 5500
  • 6000
  • 7500
  • 8000
  • 10000
  • 11000
  • 12000
  • 15000
  • 16000
  • 20000
  • 25000
  • 30000
  • 40000
  • 50000
  • 60000
  • 80000
  • 90000
  • 100000
  • 120000
  • 140000
  • 150000
  • 160000
  • 180000
  • 200000
  • 210000
Form Factor
  • Desktop
  • Din-Rail
  • Rackmount
  • Surface Mount
  • Tower
  • Vertical
  • Wall-mount
Topology
  • Standby
  • Line-Interactive
  • On-Line
Expandable Runtime
  • Yes
  • No
Network Interface
  • No
  • Yes

Total Load (Watts)

Runtime (mins)

loading gif

Need Help Finding a OnLine Double Conversion UPS?

Tripp Lite single-phase On-Line Double ConversionUPS systems are ideal for mission critical network components and servers. If you're looking for a single phase online battery backup for your data center, let us help. Our power specialists can assist with everything from UPS sizing and product selection to cooling and rack planning.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.