Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Interactive Displays

65-Inch Screen

Screen Size (in.)
  • 1 - 20
  • 21 - 29
  • 30 - 39
  • 40 - 49
  • 50 - 59
  • 60 - 69
  • 70+
Resolution
  • 1920 x 1080 @60Hz
  • 2048 x 1536 @ 60Hz
  • 1920 x 1080 @60Hz (1080p)
  • 3840 x 2160 @ 30Hz
  • 1366 x 768 @ 60Hz
  • 1280 x 1024 @60Hz
  • 1280 x 1024 DDC2 B
  • 1600 X 1200 @75 Hz
  • 1600 X 1200 @ 75 Hz
  • 2560x1600 @ 60Hz
  • 1920x1200 @ 24Hz
  • 1920 x 1080i @ 60Hz
  • 1920 x 1080 @ 60Hz
  • 1920 x 1200 (Digital), 2048 x 1536 (Analog)
  • 2048 x 1536 @60Hz
  • Local : 1920 x 1200 @60 Hz
  • Remote : 1920 x 1080 @60 Hz
  • 1600 x 1200 @60Hz
  • 1920 x 1080 (1080p) @60Hz
  • 1920x1080 (1080p @ 60Hz)
  • 1920x1440 @ 60Hz
  • Console: 1366 x 768 @ 60Hz
  • Remote: 1920 x 1080 @ 60Hz
  • 1280 x 1024 @60Hz at the built-in 19-inch monitor and up to 2048 x 1536 @60Hz (external)
  • 2048 X 1536, DDC2B
  • 1600 x 1200 @60Hz 32-bit color depth
  • 1280 x 1024 @75HZ, DDC2B and 1920 x 1080 @ 60 Hz (remote console).
  • 1920 x 1200 @ 60 Hz
  • 1920 x 1200 @ 60Hz
  • 1920x1080 (1080i @ 60Hz)
  • 1366 x 768 @60Hz
  • 1920x1200 @ 60Hz
  • 1600 x 1200 @75Hz
  • 3840 x 2160 @ 60Hz
  • 3840 x 2160 @60Hz
  • 3840 x 2160 @30Hz
  • 3840x2160 (4K @ 30Hz)
  • 3840 x 1200 @ 60Hz
  • 4K @ 30Hz (3840 x 2160)
  • Up to 2048 x 1536, DDC2B are supported at the local console. Video resolutions up to 1600 x 1200 @ 60Hz, 24-bit color depth are supported at the remote console.
  • 4K @ 60Hz (3840 x 2160)
  • 2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)
  • Local : 1920 x 1200 @60Hz
  • Remote : 1920 x 1080 @60Hz
  • Local : 1920 x 1200 @ 60 Hz
  • Remote : 1920 x 1080 @ 60 Hz
  • 1920 x 1200 (1080p)
  • 1920 x 1080 (1080p)
  • 2048 x 1152 @60Hz
  • Console: 1366 x 768 @60Hz
  • Remote: 1920 x 1080 @60Hz
  • 1920 x 1200 @60Hz
  • 1440x900 @ 60Hz
  • Up to 2048 x 1536, DDC2B are supported at the local console. Video resolutions up to 1600 x 1200 @60Hz, 24-bit color depth are supported at the remote console.
  • 2048 x 1152 (60Hz), 1080p (60Hz)
  • Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console.
  • DVI: 1920 X 1080 (1080P) @ 60HZ
  • 3840 X 2160 (4K) @ 24/25/30HZ
  • VGA: 1920 X 1200 (1080P) @ 60HZ
  • 2560 x 1600 @60Hz
  • 2048 X 1536, DDC2B @60Hz
  • 4096 X 2160 @ 60HZ
  • 1080p @ 60 Hz (1920 x 1080)
  • 4K @ 60Hz 4:4:4
  • 3840 x 2160 (4K x 2K) @ 30Hz
  • 3840 x 2160 (4K x 2K) @30Hz
  • 3840 x 2160 (4K x 2K) @60 Hz
  • HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
  • 4K @ 60 Hz (3840 x 2160)
  • 3840 x 2160 (4K @ 60Hz)
  • 3840 X 2160 (4K X 2K) @ 30 HZ
  • HDMI: 1920 X 1080 (1080P) @ 60HZ
  • 1920 X 1080 (1080P) @ 60HZ
  • VGA: 1920 X 1080 (1080P) @ 60HZ
  • 1920 x 1080 (1080p) @ 60 Hz
  • 4K x 2K (3840 x 2160) @30Hz
  • MDP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
  • HDMI: 3840 x 2160 @60Hz, DVI: 1920 x 1080 @60Hz
  • Up to 1920 x 1080 (1080p) @60Hz
  • HDMI: 3840 X 2160 (4K) @ 30HZ
  • 4K @ 60 Hz 3840 x 2160
  • 1920 x 1200
  • 4096 x 2160 @30Hz
  • 3840 X 2160 (4K X 2K) @ 60HZ
  • 3840 X 2160 (4K) @ 60HZ
  • HDMI: 4096 X 2160 (4K X 2K) @ 60HZ
  • HDMI: 3840 X 2160 (4K X 2K) @ 30HZ, VGA: 1920 x 1200 (1080p) @ 60Hz, DVI: 1920 x 1080 (1080p) @ 60Hz
  • MDP: 3840 X 2160 (4K) @ 60HZ
  • DP: 3840 X 2160 (4K) @ 60HZ
  • Analog - 2048 x 1536 @60Hz
  • Digital - 1920 x 1200 @60Hz
  • Digital - 2560 x 1600
  • HDMI/VGA: 1920 x 1200 (1080P) @ 60Hz
  • DP: 3840 X 2160 (4K X 2K) @ 60HZ
  • DP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
  • 3840 X 2160 (4K) @ 60 Hz
  • HDMI: 3840 X 2160 (4K) @ 24/25/30HZ
  • 4K x 2K @60Hz
  • 1080p @ 60Hz (1920 x 1080)
  • HDMI: 3840 X 2160 (4K X 2K) @ 60HZ
  • 4096 x 2160 (4K x 2K) @ 60HZ
  • 1920 x 1200 (1080p) @60Hz
  • DP/VGA: 1920 X 1200 (1080P) @ 60HZ
  • HDMI: 3840 x 2160 @ 30Hz
  • VGA: 1920 x 1200 @ 60Hz
  • DVI: 1920 x 1200 @ 60Hz
  • VGA: 1920 x 1080 @ 60Hz
  • 1920 x 1080 @ 60Hz (1080p @ 60Hz)
  • 4K @ 60 Hz (3840 x 2160), 4:4:4 HDR
  • 3840x2160 (4K @ 60Hz)
  • 1920 x 1200 (1080p) 60Hz
  • HDMI: 3840 X 2160, Including 4096 x 2160 (4K X 2K) @ 60HZ
  • HDMI: 3840 X 2160, Including 4096 x 2160, (4K X 2K) @ 60HZ
  • 1080p
  • DisplayPort: 3840 x 2160 (4K X 2K) @ 60 Hz
  • HDMI: 3840 x 2160 (4K X 2K) @ 30 Hz
  • VGA: 1920 x 1200 (1080P) @ 60 HZ
  • 3840 x 2160 @ 30 Hz
  • 1920 x 1200 @60 Hz
  • 4K @ 30 Hz (3840 x 2160)
  • 4K x 2K (3840 x 2160) @ 60 Hz (Dual Displays)
  • 5K x 2K (5120 × 2880) @ 60 Hz (Single Display)
  • 4K @ 60Hz (4096 x 2160)
  • 4K @ 60 Hz (4096 x 2160)
  • 4K @ 60 Hz
  • 1920 x 1200 (1080P) @ 60 Hz
  • 4K x 2K @60Hz (HDBaseT)
  • 3840 x 2160P @ 60 Hz (4K x 2K)
  • 3840 x 2160 (4K x 2K) @ 60 Hz
  • 3840 x 2160 (4K x 2K) @60Hz
  • 2560 x 1600P @ 60 Hz
  • HDMI: 4096 x 2160, including 3840 X 2160 (4K X 2K) @ 30HZ
  • Digital - 2560 x 1600 @60Hz
  • 4096 x 2160 @ 30 Hz
  • 4096 x 2160 @ 30 Hz (with DP1.2 enabled host)
  • 4096 x 2160 @ 60 Hz (with DP1.4 enabled host)
  • HDMI/DP: 4096 x 2160 @30Hz, VGA: 1920 x 1200 @60Hz
  • 4096 x 2160 @30Hz (4:4:4), VGA/Analog: 1920x1200@60Hz
  • HDMI/DP: 4096 x 2160 @60Hz (4:2:0)
  • DisplayPort: 4096 x 2160 (4K x 2K) @ 60 Hz
  • HDMI: 4096 x 2160 (4K x 2K) @ 60 Hz
  • VGA: 1920 x 1080 @ 60 Hz
  • 7680 X 4320 30HZ (8K)
  • HDMI/mDP: 4096 x 2160 @30Hz
  • VGA: 1920 x 1080 @60Hz
  • HDMI: 3840 X 2160, Including 4096 x 2160 (4K X 2K) @ 30HZ
  • 3840 x 2160 (4K x 2K) @ 60 Hz (MFDP)
  • 7680 x 4320 (8K) @ 30 Hz (Thunderbolt 3)
  • 4K x 2K (3840 x 2160) @60Hz
  • HDMI/DP/USB Type-C: 4096 x 2160 @60Hz
  • 8K @ 30Hz (7680 x 4320)
  • Dual: 1080p @60Hz
  • Single: 2560 x 1440 @50Hz
  • DP/HDMI: 4096 x 2160@60Hz
  • Dual DP: 5120 x 2880@60Hz
  • Dual/Single HDMI: 4096 x 2160@60Hz
  • Single DP: 4096 x 2160@60Hz
  • 3840 x 2160 @ 60 Hz
  • 7680 x 4320 @ 60Hz
  • 7680 X 4320 60HZ (8K)
  • 4096 x 2160 @ 60 Hz
  • 1920 x 1200 @ 60 Hz (1080p)
  • 8K @ 30Hz (7860 x 4320)
  • 8K @ 30 Hz (7860 x 4320)
  • 7680 x 4320 @ 30 Hz
  • 4K x 2K (4096 x 2160) @ 60 Hz (HDMI and DisplayPort)
  • 4K x 2K (4096 x 2160) @ 60 Hz
  • 1920 x 1080 (including 1080p) @60Hz
  • 1920 x 1080 (including 1080p) @60Hz Both Local & Remote
  • DisplayPort: 7680 x 4320 @ 30Hz (8K)
  • HDMI: 3840 x 2160 @ 60Hz (4K)
  • 1920 x 1080 (including 320 x 240, 640 x 480, 1280 x 720, 1080p) @30fps
  • 4096 x 2160 (4K) @ 30 Hz (USB-C/Thunderbolt 3 DP 1.2 Alt Mode)
  • 4096 x 2160 (4K) @ 60 Hz (USB-C/Thunderbolt 3 DP 1.4 Alt Mode)
  • 1920 x 1200 @ 60Hz (1080p)
  • 4096 X 2160 30HZ
  • 4096 X 2160 60HZ
  • 4096 x 2160 @60Hz
  • 4096 x 2160 60HZ (4K)
  • 1920 X 1200 (1080p) @ 60HZ
  • 3840 x 2160 @ 60 Hz (4K x 2K)
  • 1080p @ 60 Hz
  • AV In: 1280 x 720 @60Hz
  • DP: 3840 x 2160 @60Hz
  • HDMI: 4096 X 2160 @60Hz
  • VGA: 1280 x 768 @60Hz
  • YPbPr: 1920 x 1080 @60Hz
  • 7680x4320 (8K @ 60Hz)
  • 7680x4320 (8K@60Hz)
  • 4096 x 2160 (4K X 2K) @ 30Hz
  • 3480 x 2160 @ 60 Hz
  • HDMI/DP/USB Type-C: 4096 x 2160 @ 60Hz
  • HDMI: 3840 x 2160 @ 30Hz (Can Support up to 4096 X 2160 30Hz)
  • 4096 x 2160 (4K) / 3840 x 2160 (4K) @ 60Hz
  • 1920 x 1080 60 Hz
  • 3840 x 2160 (4K x 2K) @ 60 Hz (Dual Displays)
  • 3840 x 2160 @30Hz (Dual Extended)
  • 3840 x 2160 @60Hz (Single)
  • 8K (7680 x 4320) @ 30 Hz
  • 1080p @60Hz
  • 2048 x 1536
  • 4096 x 2160 (4K x 2K) @ 60 Hz (Both DP and HDMI)
loading gif

Need Help Finding Interactive Displays with 65-Inch Screen?

Tripp Lite's innovative Mobile Interactive Display is a best-in-class 65-inch 4K touchscreen flat-panel display, heavy-duty mobile stand and rechargeable battery system with Windows 10 PC and Android OS that encourages and assists group collaboration and audience participation.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.