Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Network PCI Cards / PCIe

PCE-D9-04-CBL

4-Port DB9 (RS-232) Serial PCI Express (PCIe) Card with Breakout Cable, Full Profile

  • Type: PCIe
  • Technology: Serial (RS232)
  • Number of Ports: 4
PCE-1M2-PX4

M.2 NGFF PCIe SSD (M-Key) PCI Express (x4) Card

  • Type: PCIe
  • Technology: PCIe
  • Number of Ports: 1
PCE-1G-01-LP

1-Port Gigabit Ethernet (GbE) PCI Express (PCIe) Card, Low Profile

  • Type: PCIe
  • Technology: Cat5/5e; Cat6
  • Number of Ports: 1
PCE-1G-01

1-Port Gigabit Ethernet (GbE) PCI Express (PCIe) Card, Full Profile

  • Type: PCIe
  • Technology: Cat5/5e; Cat6
  • Number of Ports: 1
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.