Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Replacement Parts

820590-P

Rack 3-in. Caster

  • Type: Replacement Parts
820562-P

Rack 2-in. Caster

  • Type: Replacement Parts
550115-P

Rack Tripp Lite Logo Badge Kit

  • Type: Replacement Parts
390623-P

Rack Front Door Lock

  • Type: Replacement Parts
301023-P

Rack 3-in. Leveling Feet

  • Type: Replacement Parts
202091-P

Mounting Clips

  • Type: Replacement Parts
1B-RDR4824XX-P

Rack Rear Right Door, 48U Standard, 24-in. Width, Black

  • Type: Replacement Parts
1B-RDR4530XX-P

Rack Rear Right Door, 45U Wide, 30-in. Width, Black

  • Type: Replacement Parts
1B-RDR4524XX-P

Rack Rear Right Door, 45U Standard, 24-in. Width, Black

  • Type: Replacement Parts
1B-PNL45XX48-P

Rack Side Panel, 45U Deep, 48-in. Depth, Black

  • Type: Replacement Parts
1B-PNL45XX42-P

Rack Side Panel, 45U Standard, 42-in. Depth, Black

  • Type: Replacement Parts
1B-PNL42XX42-P

Rack Side Panel, 42U Standard, 42-in. Depth, Black

  • Type: Replacement Parts
1B-PNL42XX36-P

Rack Side Panel, 42U Medium, 36-in. Depth, Black

  • Type: Replacement Parts
1B-PNL42XX32-P

Rack Side Panel, 42U Shallow, 32-in. Depth, Black

  • Type: Replacement Parts
1B-LDR4824XX-P

Rack Rear Left Door, 48U Standard, 24-in. Width, Black

  • Type: Replacement Parts
1B-LDR4530XX-P

Rack Rear Left Door, 45U Wide, 30-in. Width, Black

  • Type: Replacement Parts
1B-LDR4524XX-P

Rack Rear Left Door, 45U Standard, 24-in. Width, Black

  • Type: Replacement Parts
1B-LDR4230XX-P

Rack Rear Left Door, 42U Wide, 30-in. Width, Black

  • Type: Replacement Parts
1B-LDR4224XX-P

Rack Rear Left Door, 42U Standard, 24-in. Width, Black

  • Type: Replacement Parts
1B-FDR4824XX-P

Rack Front Door, 48U Standard, 24-in. Width, Black

  • Type: Replacement Parts
1B-FDR4530XX-P

Rack Front Door, 45U Wide, 30-in. Width, Black

  • Type: Replacement Parts
1B-FDR4230XX-P

Rack Front Door, 42U Wide, 30-in. Width, Black

  • Type: Replacement Parts
1B-FDR4224XX-P

Rack Front Door, 42U Standard, 24-in. Width, Black

  • Type: Replacement Parts
1B-CVRXX2442-P

Rack Top Cover, 24-in. Width x 42-in. Depth, Black

  • Type: Replacement Parts
1B-CVRXX2436-P

Rack Top Cover, Medium, 24-in. Width x 36-in. Depth, Black

  • Type: Replacement Parts
1B-CVRXX2432-P

Rack Top Cover, Shallow, 24-in. Width x 32-in. Depth, Black

  • Type: Replacement Parts
1B-CNRXXXXXX-P

Rack Right Bottom Corner Bracket, Black

  • Type: Replacement Parts
1B-CNLXXXXXX-P

Rack Left Bottom Corner Bracket, Black

  • Type: Replacement Parts
103177-P

Mounting Clips

  • Type: Replacement Parts
103106-P

Rack Key Set

  • Type: Replacement Parts
102714-P

Rack 2-in. Hold Down Bracket

  • Type: Replacement Parts
102711-P

Rack Door Keys

  • Type: Replacement Parts
101619-P

Mounting Clips

  • Type: Replacement Parts
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.