Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power over Ethernet (PoE)

Fiber to PoE

Type
  • Surge Protector
  • Passive
  • Wall Mount
  • Punchdown
  • Signal Booster
  • Video Adapter
  • Hub
  • Passive Cable
  • Feed-Through
  • Fiber to Ethernet
  • KVM
  • Extender Kit
  • Receiver
  • Rackmount Kit
  • Transceiver
  • Cat5/Cat6 Extender Kit
  • Active
  • Active Cable
  • Docking Station
  • Car Charger
  • Charging Station
  • Switch/PDU Combination
  • Multi-Device Charger
  • Wall Charger
  • Transmitter
  • USB-C to DVI Adapter
  • USB-C to HDMI Video Adapter
  • Power Strip
  • Portable Charger
  • USB-C to DisplayPort Adapter
  • Plug in Charger
  • Unmanaged Switch
  • USB-C Multiport Adapter
  • Blank
  • Multiport Adapter
  • Breakout
  • CATx Network Tester
  • Managed Switch
  • Adapter
  • USB-C Adapter
  • USB to DVI Adapter
  • Injector
  • Mounting Bracket
  • USB Multiport Adapter
  • USB-C Multiport Hub
  • Fiber to PoE
  • Wireless Extender Kit
  • Extender
  • USB-C to VGA Adapter
  • In-Line Surge Protector
  • Splitter
  • USB-C to HDMI Adapter
  • Wireless Charger
  • Mobile Interactive Touchscreen
  • Endcap
  • Coupler
  • Dropout
  • Elbow
  • Junction
  • Ramp
  • Channel
  • Waterfall
  • Accessory
  • Interactive Touchscreen
  • KVM Switch
  • Storage Cart
  • Webcam
  • Mobile TV cart with battery system
  • Multiport Hub
  • USB 2.0 Dual Band 2.4Ghz / 5Ghz Wi-Fi Adapter
  • Wireless Transmitter
  • Rechargeable lithium-ion battery system
  • Active Optical Cable (AOC)
  • AV over Cat6 Receiver
  • AV over Cat6 Extender Kit
  • HDMI over Cat6 4-Port Splitter
  • HDMI over Cat6 2-Port Splitter
  • Pigtail Receiver
  • AV Extender Kit
  • 4PT HDMI Splitter Kit
  • Dual Output Receiver
  • HDMI Extender Kit
  • DisplayPort over Cat6 Transmitter/Transceiver Kit
  • Cable Tray
  • Unmanaged Industrial Gigabit Ethernet Switch
  • Unmanaged Plus Industrial Gigabit Ethernet Switch
  • Unmanaged Plus Hardened Industrial Gigabit Ethernet Switch
  • Passive Fiber TAP
  • Preloaded
  • PoE Extender
  • Ethernet PoE Injector
  • Industrial Gigabit SFP Transceiver
  • USB-C to DisplayPort Multi-Port Adapter
  • USB-C to HDMI Multi-Port Adapter
  • Thunderbolt 4 Multiport Hub
  • Managed Industrial Gigabit Ethernet Switch
  • Managed Industrial Gigabit Layer 2 Ethernet Switch
  • Managed Industrial Gigabit PoE Ethernet Switch
  • Managed Industrial Gigabit PoE Layer 2 Ethernet Switch
  • Smart Hardened Gigabit Ethernet Switch
  • Smart Hardened Gigabit PoE Ethernet Switch
  • Spine-Leaf
  • Cat5/Cat6 Receiver
  • Cat5/Cat6 Transmitter
  • Single-Phase Whip Cable
  • Power Module
  • Cat5/Cat6 Transceiver
  • Parallel Tie Cabinet
  • Temperature Sensor
  • Cooling Accessories
  • Cooling Pad
  • USB-C to Right Angle DisplayPort Adapter
PoE Type
  • Type 4 High-Power (100W, IEEE 802.3bt)
  • Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
  • Type 1 PoE (15.4W, IEEE 802.3af)
  • Type 2 PoE+ (30W, IEEE 802.3at)
loading gif

Need Help Finding Fiber to PoE Adapters?

Tripp Lite PoE+ Fiber Converters extend your copper Gigabit Ethernet network connection -- power (48 VDC) + data (1000 Mbps) -- up to 550 m over SC fiber optic cable with the addition of PoE.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.