Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


0DT60002

PS/2 to USB Converter

More Info
Check Prices
PS/2; USB
11.4
 
 
Black
3.5mm
VW-1
ABS
Polybag
 
 
 
 
 
 
41 to 104 F (5 to 40 C)
-4 to 140 F (-20 to 60 C)
0% to 80% RH, Non-Condensing
 
 
(2) MINI DIN-6 (MALE)
(2) USB A (FEMALE)
Nickel
Nickel
 
 
 
 
 
 
 
 
 
 
USB 1.1 (up to 12 Mbps)
 
CE, FCC, RoHS, REACH
3-year limited warranty
 
 
 
 
 
 
 
 
B013330

Cat5e KVM Console Extender Kit

More Info
Check Prices
PS/2; USB; VGA/SVGA
 
100; 110; 120; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
Silver
 
 
Steel
Box
No
1 x 5.2 x 2.6
1.3
1 x 5.2 x 2.6
1.3
 
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
0%-90% RH, Non-Condensing
11.9 BTU/Hr
3.5
(2) HD15 (FEMALE)
HD15 (FEMALE)
Nickel
 
1
RJ45 (FEMALE)
USB B (FEMALE)
(2) MINI DIN-6 (FEMALE)
RJ45 (FEMALE)
(2) MINI DIN-6 (FEMALE)
PS/2; USB
VGA
PS/2
VGA
 
Cat5/Cat5e Cables
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
Cat5e KVM Console Extender Kit
1600 x 1200 @60Hz
100-240V / 50/60Hz / 1.0A
9V / 1.33A
5
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
FCC; UL; cUL; TUV; CB
Red (Power); Green (Link)
P774006

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)

More Info
Check Prices
PS/2; VGA/SVGA
 
 
 
 
 
 
 
 
 
 
 
 
 
6
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
RoHS-Compliant
Lifetime limited warranty
 
 
 
 
 
 
 
 
P774010

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m)

More Info
Check Prices
PS/2; VGA/SVGA
 
 
 
Black
 
 
 
 
 
 
 
 
 
10
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
RoHS-Compliant
Lifetime limited warranty
 
 
 
 
 
 
 
 
P774015

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m)

More Info
Check Prices
PS/2; VGA/SVGA
 
 
 
Black
 
 
 
 
 
 
 
 
 
15
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
RoHS-Compliant
Lifetime limited warranty
 
 
 
 
 
 
 
 
P774025

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 25 ft. (7.62 m)

More Info
Check Prices
PS/2; VGA/SVGA
 
 
 
Black
 
 
 
 
 
 
 
 
 
25
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
RoHS-Compliant
Lifetime limited warranty
 
 
 
 
 
 
 
 
P776006

USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)

More Info
Check Prices
USB; VGA/SVGA
 
 
 
 
 
 
 
 
 
 
 
 
 
6
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
P776010

USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m)

More Info
Check Prices
USB; VGA/SVGA
 
 
 
 
 
 
 
 
 
 
 
 
 
10
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.