Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA 0DT60002

PS/2 to USB Converter

More Info
Check Prices
OVERVIEW
Accessory Type
Serial Adapter
Technology
PS/2
Accessory Class
KVM Switch Accessories
INPUT
Product Length (in.)
11.4
CONNECTIONS
Side A - Connector 1
(2) MINI DIN-6 (MALE)
Side B - Connector 1
(2) USB A (FEMALE)
Connector Plating
Nickel
Contact Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.5mm
Unit Packaging Type
Polybag
 
ENVIRONMENTAL
Operating Temperature Range
41° to 104°F (5° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B015-000

USB to PS/2 Adapter for Keyboard and Mouse

More Info
Check Prices
OVERVIEW
Accessory Type
Serial Adapter
Technology
PS/2
Accessory Class
KVM Switch Accessories
INPUT
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(2) MINI DIN-6 (FEMALE)
 
 
PHYSICAL
Color
Black
 
 
 
 
Cable Length (in.)
35
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.