Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


0SU51011

Specter II USB Remote Unit for Phantom KVM Installation

More Info
OVERVIEW
Accessory Type
Remote Management
Accessory Class
KVM Switch Accessories
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CONNECTIONS
 
 
 
 
 
 
 
 
 
 
 
PHYSICAL
 
 
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
 
INPUT
 
 
 
 
 
 
 
POWER
 
 
 
 
 
VIDEO
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
COMMUNICATIONS
 
PORT EXPANSION
 
REMOTE ACCESS
 
0SU51068

Smart IP Access - Extend KVM control over IP

More Info
Check Prices
OVERVIEW
Accessory Type
Remote Management
Accessory Class
KVM Switch Accessories
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CONNECTIONS
PC/Server Connections
VGA; PS/2
 
 
 
 
 
 
 
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
80% Non-Condensing
Operating Temperature
0 to 40 C / 32 to 104 F
 
 
FEATURES & SPECIFICATIONS
Number of Users
1
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
INPUT
 
 
 
 
 
 
 
POWER
 
 
 
 
 
VIDEO
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
COMMUNICATIONS
 
PORT EXPANSION
 
REMOTE ACCESS
 
B051-000

IP Remote Access Unit for KVM Switches and Servers

More Info
Check Prices
OVERVIEW
Accessory Type
Remote Management
Accessory Class
KVM Switch Accessories
Technology
PS/2; VGA/SVGA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CONNECTIONS
 
Computer/Server Ports - Port 1
Modified HD15F ( 18 pin )
Included Cable (Side A) - Connector 1
Modified HD15F ( 18 pin )
Included Cable (Side B) - Connector 2
PS/2 Female
Included Cable (Side B) - Connector 3
PS/2 Female
Included Cable (Side B) - Connector 4
USB-A Female
Included Cable (Side B) - Connector 5
USB-A Female
 
 
 
 
PHYSICAL
 
Material of Construction
Metal
Included Mounting Accessories
0U Bracket
Unit Dimensions (hwd / in.)
1.000 x 7.900 x 3.000
Unit Weight (lbs.)
1.08
 
 
ENVIRONMENTAL
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
Operating Temperature Range
32° to 122°F (0° to 50°C)
BTUs
25.605
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
External Power Supply Certifications
FCC; TUV; UL; cUL
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
AC Power Adapter Cord Length (ft.)
4.9
AC Power Adapter Cord Length (m)
1.5
 
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V~0.5A, 50-60Hz / Output: 5V, 2.6A, Max 13W
 
 
 
VIDEO
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
COMMUNICATIONS
 
PORT EXPANSION
 
REMOTE ACCESS
 
B064-000-STN

KVM over IP Remote-User Console Station

More Info
Check Prices
OVERVIEW
Accessory Type
Remote Management
Accessory Class
KVM Switch Accessories
Technology
Cat6; HDMI; Stereo Audio; USB 2.0 (High Speed)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CONNECTIONS
 
 
 
 
 
 
 
Side A - Connector 1
DB9 (FEMALE); RJ45 (FEMALE); (4) USB A (FEMALE)
Side B - Connector 1
(2) 3.5MM (FEMALE); HDMI (FEMALE); RJ45 (FEMALE)
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
HDMI
PHYSICAL
Color
Black
Material of Construction
Metal
 
Unit Dimensions (hwd / in.)
6.860 x 5.880 x 1.130
Unit Weight (lbs.)
1.65
Rackmountable
Yes
Unit Packaging Type
Box
ENVIRONMENTAL
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
Operating Temperature Range
32° to 104°F (0° to 40°C)
 
FEATURES & SPECIFICATIONS
 
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 2.0 (up to 480 Mbps)
On-Screen Display (OSD)
No
Port Selection
GUI
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
N201-Series Cat6 Cables
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
External Power Supply Certifications
CCC; CE; FCC; PSE; TUV; UL; cUL
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.7A
AC Power Adapter Output Specs (V / A)
5V / 4A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Redundancy - Dual Power Inputs
No
POWER
Power Source Type
AC Adapter
 
DC Barrel Plug
OD: 5.5 x 2.5 x 12mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
4.66
Power Consumption Detail
DC: 5V (4.66W)
VIDEO
Max Supported Video Resolution
1920 x 1200 @60Hz
AUDIO
Audio Specification
Stereo Audio
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power (Blue)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
REMOTE ACCESS
Modem Port
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.