Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


5PX3000RT3UNG2

Eaton 5PX G2 3000VA 3000W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Included, Extended Run, 3U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
Line-Interactive
INPUT
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
10
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
3000
Output Capacity (kW)
3
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(1) L5-30R; (6) 5-20R
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (3000W)
Runtime Half Load (min.)
9 min. (1500W)
Expandable Runtime
Yes
Internal UPS Replacement Battery Cartridge
 744-A4803 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
LED Indicators
3 status-indicating LEDs (normal, battery mode, alarm); LED light bar (blue = nominal, blinking blue = warning, red = alarm)
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)
22
Unit Dimensions (hwd / in.)
5.100 x 17.200 x 19.000
Unit Weight (lbs.)
72.800
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
20 to 90%, non-condensing
AC Mode Efficiency Rating (100% Load)
0.98
 
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 
Network Management Card Description
Network Card Pre-installed
Communications Interface
DB9 Serial; USB (HID enabled); Pre-installed network card
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
APPLICATIONS
UPS Applications
Large Network; Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed; NOM (Mexico); IEC/EN 62040
Product Compliance
CE (Europe); REACH; RoHS; ENERGY STAR Qualified
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 5SW5Y-3000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

ON-SITE 24X7, NEXT DAY RESPONSE (US ONLY)

  • 2 YEAR UPGRADE: WUN72XXX-6009UC
  • On-site expedited parts and labor coverage for first 2 years
  • Parts, electronics and UPS batteries coverage
  • Eaton on-site labor coverage
  • 24x7 coverage, next day response
  • Next day shipping
  • Technical support

3 YEAR FLEX PLAN: FLN73XXX-6009UC

  • On-site parts and labor coverage for years 3 to 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day response
  • Next day shipping
  • Technical support
SURGE / NOISE SUPPRESSION
 
5PX3000RTG2

Eaton 5PX G2 3000VA 3000W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
Line-Interactive
INPUT
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
10
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
3000
Output Capacity (kW)
3
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(1) L5-30R; (6) 5-20R
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (3000W)
Runtime Half Load (min.)
9 min. (1500W)
Expandable Runtime
Yes
Internal UPS Replacement Battery Cartridge
 744-A3122 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
LED Indicators
3 status-indicating LEDs (normal, battery mode, alarm); LED light bar (blue = nominal, blinking blue = warning, red = alarm)
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)
27
Unit Dimensions (hwd / in.)
3.400 x 17.200 x 23.700
Unit Weight (lbs.)
74.500
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
20 to 90%, non-condensing
AC Mode Efficiency Rating (100% Load)
0.98
 
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 
Network Management Card Description
Network Card Optional
Communications Interface
DB9 Serial; USB (HID enabled); Slot for SNMP/Web interface
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
APPLICATIONS
UPS Applications
Large Network; Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed; NOM (Mexico); IEC/EN 62040
Product Compliance
CE (Europe); REACH; RoHS; ENERGY STAR Qualified
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 5SW5Y-3000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

ON-SITE 24X7, NEXT DAY RESPONSE (US ONLY)

  • 2 YEAR UPGRADE: WUN72XXX-6009UC
  • On-site expedited parts and labor coverage for first 2 years
  • Parts, electronics and UPS batteries coverage
  • Eaton on-site labor coverage
  • 24x7 coverage, next day response
  • Next day shipping
  • Technical support

3 YEAR FLEX PLAN: FLN73XXX-6009UC

  • On-site parts and labor coverage for years 3 to 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day response
  • Next day shipping
  • Technical support
SURGE / NOISE SUPPRESSION
 
9SX1000

Eaton 9SX 1000VA 900W 120V Online Double-Conversion UPS - 6 NEMA 5-15R Outlets, Cybersecure Network Card Option, Extended Run, Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
8
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
6.7 min. (900W)
Runtime Half Load (min.)
18.5 min. (450W)
Expandable Runtime
Yes
Internal UPS Replacement Battery Cartridge
 744-A4311 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
Expandable Runtime Description
Add up to 4 EBMs
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
LED Indicators
4 status-indicating LEDs
PHYSICAL
Primary Form Factor
Tower
 
Installation Form Factors Supported with Included Accessories
Tower
 
Unit Dimensions (hwd / in.)
9.900 x 6.300 x 15.100
Unit Weight (lbs.)
30.900
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0 to 96%, non-condensing
AC Mode Efficiency Rating (100% Load)
90.81%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
419
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS ;  INDRELAY-MS 
 
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
FEATURES & SPECIFICATIONS
High Availability UPS Features
Surge/noise protection
APPLICATIONS
UPS Applications
High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
CE (Europe); ENERGY STAR Qualified; FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
9SX1500

Eaton 9SX 1500VA 1350W 120V Online Double-Conversion UPS - 6 NEMA 5-15R Outlets, Cybersecure Network Card Option, Extended Run, Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
8
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1350
Output Capacity (kW)
1.35
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5.9 min. (1350W)
Runtime Half Load (min.)
16.5 min. (675W)
Expandable Runtime
Yes
Internal UPS Replacement Battery Cartridge
 744-A4312 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
Expandable Runtime Description
Add up to 4 EBMs
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
LED Indicators
4 status-indicating LEDs
PHYSICAL
Primary Form Factor
Tower
 
Installation Form Factors Supported with Included Accessories
Tower
 
Unit Dimensions (hwd / in.)
9.900 x 6.300 x 17.100
Unit Weight (lbs.)
41.900
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0 to 96%, non-condensing
AC Mode Efficiency Rating (100% Load)
90.44%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
512
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS ;  INDRELAY-MS 
 
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
FEATURES & SPECIFICATIONS
High Availability UPS Features
Surge/noise protection
APPLICATIONS
UPS Applications
High-End Desktop/Small Network; Large Network
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS; REACH; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.