Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


9SXEBM36

Eaton 36V Extended Battery Module (EBM) for 9SX1000 and 9SX1000G UPS Systems, Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
BATTERY
DC System Voltage (VDC)
36
PHYSICAL
Primary Form Factor
Tower
Color
Black
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
9.900 x 6.300 x 13.900
Unit Weight (lbs.)
41.900
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Warranty Details
Parts, electronics and batteries coverage, standard ground shipping, technical support
9SXEBM48

Eaton 48V Extended Battery Module (EBM) for 9SX1500 and 9SX1500G UPS Systems, Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
BATTERY
DC System Voltage (VDC)
48
PHYSICAL
 
 
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
9.900 x 6.300 x 15.100
Unit Weight (lbs.)
52.900
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Warranty Details
Parts, electronics and batteries coverage, standard ground shipping, technical support

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.