Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


5PXEBM48RTG2

Eaton 48V Extended Battery Module (EBM) for 1000 and 1500 VA 5PX G2 UPS Systems, 2U Rack/Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
48
Internal UPS Replacement Battery Cartridge
 744-A3297 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
21
Unit Dimensions (hwd / in.)
17.200 x 3.400 x 17.600
Unit Weight (lbs.)
61.300
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3 year on electronics, 3 year on batteries with registration
Product Warranty Period (U.S. & Canada)
3 year on electronics, 3 year on batteries with registration
 
ENVIRONMENTAL
 
9SXEBM36

Eaton 36V Extended Battery Module (EBM) for 9SX1000 and 9SX1000G UPS Systems, Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
BATTERY
 
DC System Voltage (VDC)
36
 
 
PHYSICAL
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
 
Unit Dimensions (hwd / in.)
9.900 x 6.300 x 13.900
Unit Weight (lbs.)
41.900
Primary Form Factor
Tower
Color
Black
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Warranty Details
Parts, electronics and batteries coverage, standard ground shipping, technical support
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
9SXEBM96

Eaton 96V Extended Battery Module (EBM) for Select Eaton 9SX UPS Systems, Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
96
 
 
PHYSICAL
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
 
Unit Dimensions (hwd / in.)
13.600 x 8.400 x 16.200
Unit Weight (lbs.)
110.000
 
Color
Black
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Warranty Details
Parts, electronics and batteries coverage, standard ground shipping, technical support
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.