Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


9SXEBM48

Eaton 48V Extended Battery Module (EBM) for 9SX1500 and 9SX1500G UPS Systems, Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
BATTERY
DC System Voltage (VDC)
48
 
PHYSICAL
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
9.900 x 6.300 x 15.100
Unit Weight (lbs.)
52.900
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Warranty Details
Parts, electronics and batteries coverage, standard ground shipping, technical support
9SXEBM96

Eaton 96V Extended Battery Module (EBM) for Select Eaton 9SX UPS Systems, Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
BATTERY
DC System Voltage (VDC)
96
Battery Type
Valve Regulated Lead Acid (VRLA)
PHYSICAL
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
13.600 x 8.400 x 16.200
Unit Weight (lbs.)
110.000
Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Warranty Details
Parts, electronics and batteries coverage, standard ground shipping, technical support

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.