Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


A008-000-KJ

Component Video Keystone Snap-In Module Kit ( R, G, B )

More Info
Check Prices
Module Kit
Component
Blue; Green; Red
 
RCA (FEMALE)
RCA (FEMALE)
 
Lifetime limited warranty
 
 
 
 
A020-000-KJ

Composite Audio Video Keystone Jack, Snap-in Insert Module (R,Y,W F/F)

More Info
Check Prices
Module Kit
Composite; Stereo Audio
Red; White; Yellow
 
RCA (FEMALE)
RCA (FEMALE)
 
Lifetime limited warranty
 
 
 
 
A050-000-KJ

Audio Keystone Jack, Snap-in Insert Module (R,W F/F)

More Info
Check Prices
Module Kit
Stereo Audio
Red; White
 
RCA (FEMALE)
RCA (FEMALE)
 
Lifetime limited warranty
 
 
 
 
BHDBT-001-FF

Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

More Info
Check Prices
 
Cat5/5e; Cat6; Cat6a; HDBaseT
White
 
RJ45 (FEMALE)
RJ45 (FEMALE)
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Lifetime limited warranty
14 to 140 F (-10 to 60 C)
-40 to 154 F (-40 to 68 C)
10% to 90% RH, Non-Condensing
 
P164-000-KJ-WH

HDMI Keystone Wallplate Coupler, White (F/F)

More Info
Check Prices
Wall Plate
HDMI
White
 
HDMI (FEMALE)
HDMI (FEMALE)
 
Lifetime limited warranty
 
 
 
 
P164-000-KP-BK

HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black

More Info
Check Prices
 
HDMI
Black
0.58 x 0.64 x 1.14
HDMI (FEMALE)
HDMI (FEMALE)
 
Lifetime limited warranty
 
 
 
3840 x 2160 (4K @ 60Hz)
P164-000-KPA-BK

HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

More Info
Check Prices
 
HDMI
Black
 
HDMI (FEMALE)
HDMI (FEMALE)
 
Lifetime limited warranty
 
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.