Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


A008006

Component Video Gold Cable (3xRCA M/M), 6 ft.

More Info
Check Prices
Component
6
 
 
Black
 
 
 
 
 
 
 
 
(3) RCA (MALE)
(3) RCA (MALE)
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
B160001CSI

Component Video (RCA) over IP Extender Transmitter over Cat5/Cat6, RS-232 and IR Control, 1080i, 328 ft. (100 m), TAA

More Info
Check Prices
A/V over IP; Component; IR; Serial (RS232)
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
Black
Steel
Yes
1.2 x 5 x 3.9
0.2
 
 
 
 
(5) RCA (FEMALE)
(2) 3.5MM (FEMALE); HDMI (FEMALE); RJ45 (FEMALE)
9
 
 
1-year limited warranty
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
24.6 BTU/Hr
7.2
 
 
328
2-3 seconds
 
 
 
 
 
 
 
 
 
1080i @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
 
 
 
Tested to CE, FCC, RoHS, REACH
 
 
 
B160001DPSI

DisplayPort over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080, 328 ft. (100 m), TAA

More Info
Check Prices
DisplayPort; IR; Serial (RS232); A/V over IP
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
Black
Steel
Yes
1.2 x 5 x 3.9
0.2
 
 
 
 
DISPLAYPORT (FEMALE)
(2) 3.5MM (FEMALE); HDMI (FEMALE); RJ45 (FEMALE)
5
 
 
1-year limited warranty
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
21.5 BTU/Hr
6.3
 
 
328
2-3 seconds
 
 
 
 
 
 
 
 
 
1920 x 1080 (1080p) @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
1.2
1.4
1.4
Tested to CE, FCC, RoHS, REACH
 
 
 
B160001HDSI

DVI/HDMI over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080 (1080p), 328 ft. (100 m), TAA

More Info
Check Prices
DVI; HDMI; IR; Serial (RS232); A/V over IP
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
Black
Steel
Yes
1.2 x 5 x 3.9
0.2
 
 
 
 
HDMI (FEMALE)
3.5MM (FEMALE); DB9 (FEMALE); HDMI (FEMALE); RJ45 (FEMALE)
5
 
 
1-year limited warranty
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
19.8 BTU/Hr
5.8
 
 
328
2-3 seconds
 
 
 
 
 
 
 
 
 
1920 x 1080 (1080p) @60Hz
2 Channel Surround Sound, Stereo Audio
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
 
1.4
1.4
Tested to CE, FCC, RoHS, REACH
 
 
 
B160001VSI

VGA over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1440 (1080p), 328 ft. (100 m), TAA

More Info
Check Prices
IR; Serial (RS232); VGA/SVGA; A/V over IP
 
 
 
Black
 
 
 
 
 
 
 
 
3.5MM (FEMALE); HD15 (FEMALE)
(2) 3.5MM (FEMALE); HDMI (FEMALE); RJ45 (FEMALE)
1
 
 
1-year limited warranty
 
 
 
 
 
 
 
32 TO 122 F (0 TO 50 C)
-40 TO 158 F (-40 TO 70 C)
 
 
 
45% TO 50% RH, NON-CONDENSING
45% TO 65% RH, NON-CONDENSING
 
 
328
328
328
328
328
328
328
328
328
1920 x 1080 (1080p)
2 Channel Surround Sound
No
 
24-bit True Color
Yes
Yes
Yes
 
 
 
 
328
328
328
B160101DPSI

DisplayPort over IP Transmitter/Receiver/Extender Kit, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

More Info
Check Prices
DisplayPort; IR; Serial (RS232); A/V over IP
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
Black
Steel
Yes
 
 
1.2 x 5 x 3.9
0.2
1.2 x 5 x 3.9
0.2
DISPLAYPORT (FEMALE); HDMI (FEMALE)
DISPLAYPORT (FEMALE)
1
(2) 3.5MM (FEMALE); RJ45 (FEMALE)
(2) 3.5MM (FEMALE); RJ45 (FEMALE)
1-year limited warranty
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
42 BTU/Hr
12.3
 
 
328
2-3 seconds
 
 
 
 
 
 
 
 
 
1920 x 1080 (1080p) @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
1.2
1.4
1.4
Tested to CE, FCC, RoHS, REACH
 
 
 
B160101HDSI

DVI/HDMI over IP Gigabit LAN Ethernet Extender Kit, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

More Info
Check Prices
DVI; HDMI; IR; Serial (RS232); A/V over IP
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
Black
Steel
Yes
 
 
1.2 x 5 x 3.9
0.2
1.2 x 5 x 3.9
0.2
(2) HDMI (FEMALE)
HDMI (FEMALE)
1
3.5MM (FEMALE); DB9 (FEMALE); RJ45 (FEMALE)
3.5MM (FEMALE); DB9 (FEMALE); RJ45 (FEMALE)
1-year limited warranty
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
34 BTU/Hr
10
 
 
328
2-3 seconds
 
 
 
 
 
 
 
 
 
1920 x 1080 (1080p) @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
 
1.4
1.4
Tested to CE, FCC, RoHS, REACH
 
 
 
B160201HSI

HDMI over IP Extender Kit with Built-in 2-Port Splitter, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

More Info
Check Prices
HDMI; IR; Serial (RS232); A/V over IP
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
Black
Steel
Yes
 
 
1.2 x 5 x 3.9
0.2
1.2 x 5 x 3.9
0.2
(2) HDMI (FEMALE)
(2) HDMI (FEMALE)
2
3.5MM (FEMALE); DB9 (FEMALE); RJ45 (FEMALE)
(2) 3.5MM (FEMALE); RJ45 (FEMALE)
1-year limited warranty
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
43 BTU/Hr
12.6
 
 
328
2-3 seconds
 
 
 
 
 
 
 
 
 
1920 x 1080 (1080p) @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
 
1.4
1.4
Tested to CE, FCC, RoHS, REACH
 
 
 
P520006

Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.

More Info
Check Prices
Serial (RS232)
6
 
 
Gray
 
 
 
 
 
 
 
 
DB9 (MALE)
DB9 (FEMALE)
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.