Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


A008006

Component Video Gold Cable (3xRCA M/M), 6 ft.

6
Black
10.00 x 8.00 x 0.50
0.64
(3) RCA (MALE)
(3) RCA (MALE)
 
Component
Lifetime limited warranty
 
 
N062012KJ

12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

 
Black
0.65 x 1.90 x 19.20
0.80
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
12
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
Lifetime limited warranty
 
RoHS
N062016KJ

16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

 
Black
0.67 x 19.20 x 1.90
0.80
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
16
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
Lifetime limited warranty
LIFETIME LIMITED
RoHS
N062032KJ

32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

 
Black
0.67 x 4.00 x 19.40
1.40
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
32
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
Lifetime limited warranty
LIFETIME LIMITED
RoHS
N062024KJ

24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

 
Black
0.67 x 19.30 x 3.60
1.20
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
24
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
Lifetime limited warranty
LIFETIME LIMITED
RoHS
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.