Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


A10201M

Toslink Digital Optical SPDIF Audio Cable, 1M (3 ft.)

3.3
Black
9.00 x 7.00 x 0.50
0.06
TOSLINK (MALE)
TOSLINK (MALE)
Toslink/SPDIF
Lifetime limited warranty
 
A10202M

Toslink Digital Optical SPDIF Audio Cable, 2M (6 ft.)

6.6
Black
9.00 x 7.00 x 0.50
0.09
TOSLINK (MALE)
TOSLINK (MALE)
Toslink/SPDIF
Lifetime limited warranty
 
A10202MTHIN

Ultra Thin Toslink Digital Optical SPDIF Audio Cable, 2M (6.6 ft.)

6.6
Black
9.00 x 7.00 x 0.50
0.04
TOSLINK (MALE)
TOSLINK (MALE)
Toslink/SPDIF
Lifetime limited warranty
RoHS, REACH
A10203M

Toslink Digital Optical SPDIF Audio Cable, 3M (10 ft.)

9.8
Black
9.00 x 7.00 x 0.50
0.13
TOSLINK (MALE)
TOSLINK (MALE)
Toslink/SPDIF
Lifetime limited warranty
 
A10203MTHIN

Ultra Thin Toslink Digital Optical SPDIF Audio Cable, 3M (10 ft.)

9.8
Black
9.00 x 7.00 x 0.50
0.04
TOSLINK (MALE)
TOSLINK (MALE)
Toslink/SPDIF
Lifetime limited warranty
RoHS, REACH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.