Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


A102-01M

Toslink Digital Optical SPDIF Audio Cable, 1M (3.28 ft.)

More Info
Check Prices
Passive
Toslink/SPDIF
Black
3.3
TOSLINK (MALE)
TOSLINK (MALE)
Lifetime limited warranty
 
A102-02M

Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)

More Info
Check Prices
Passive
Toslink/SPDIF
Black
6.6
TOSLINK (MALE)
TOSLINK (MALE)
Lifetime limited warranty
 
A102-04M

Toslink Digital Optical SPDIF Audio Cable, 4M (13.12 ft.)

More Info
Check Prices
Passive
Toslink/SPDIF
Black
13.1
TOSLINK (MALE)
TOSLINK (MALE)
Lifetime limited warranty
 
A104-02M

Ultra Thin Toslink to Mini Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)

More Info
Check Prices
Passive
Toslink/SPDIF
Black
6.6
TOSLINK (MALE)
MINI TOSLINK (MALE)
Lifetime limited warranty
RoHS, REACH
A104-03M

Ultra Thin Toslink to Mini Toslink Digital Optical SPDIF Audio Cable, 3M (9.84 ft.)

More Info
Check Prices
Passive
Toslink/SPDIF
Black
9.8
TOSLINK (MALE)
MINI TOSLINK (MALE)
Lifetime limited warranty
RoHS, REACH
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.