Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


A102-01M

Toslink Digital Optical SPDIF Audio Cable, 1M (3.28 ft.)

More Info
Check Prices
OVERVIEW
Technology
Toslink/SPDIF; Stereo Audio
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
TOSLINK (MALE)
Side B - Connector 1
TOSLINK (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3.3
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
A102-03M

Toslink Digital Optical SPDIF Audio Cable, 3M (9.84 ft.)

More Info
Check Prices
OVERVIEW
Technology
Toslink/SPDIF; Stereo Audio
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
TOSLINK (MALE)
Side B - Connector 1
TOSLINK (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
9.8
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
A102-04M

Toslink Digital Optical SPDIF Audio Cable, 4M (13.12 ft.)

More Info
Check Prices
OVERVIEW
Technology
Toslink/SPDIF; Stereo Audio
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
TOSLINK (MALE)
Side B - Connector 1
TOSLINK (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
13.1
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
A104-02M

Ultra Thin Toslink to Mini Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)

More Info
Check Prices
OVERVIEW
Technology
Stereo Audio; Toslink/SPDIF
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
TOSLINK (MALE)
Side B - Connector 1
MINI TOSLINK (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6.6
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.