Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


A10202M

Toslink Digital Optical SPDIF Audio Cable, 2M (6 ft.)

More Info
Check Prices
6.6
Black
TOSLINK (MALE)
TOSLINK (MALE)
Toslink/SPDIF
Lifetime limited warranty
 
A10202MTHIN

Ultra Thin Toslink Digital Optical SPDIF Audio Cable, 2M (6.6 ft.)

More Info
Check Prices
6.6
Black
TOSLINK (MALE)
TOSLINK (MALE)
Toslink/SPDIF
Lifetime limited warranty
RoHS, REACH
A10403M

Ultra Thin Toslink to Mini Toslink Digital Optical SPDIF Audio Cable, 3M (10 ft.)

More Info
Check Prices
9.8
Black
TOSLINK (MALE)
MINI TOSLINK (MALE)
Toslink/SPDIF
Lifetime limited warranty
RoHS, REACH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.