Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


A200-006

RG59 Coax Cable with F-Type Connectors, 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
Coax; RG59/RG6
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
F-TYPE (MALE) THREADED COAX
Side B - Connector 1
F-TYPE (MALE) THREADED COAX
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
A200-012

RG59 Coax Cable with F-Type Connectors, 12 ft. (3.66 m)

More Info
Check Prices
OVERVIEW
Technology
Coax; RG59/RG6
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
F-TYPE (MALE) THREADED COAX
Side B - Connector 1
F-TYPE (MALE) THREADED COAX
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
12
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
A200-025

RG59 Coax Cable with F-Type Connectors, 25 ft. (7.62 m)

More Info
Check Prices
OVERVIEW
Technology
Coax; RG59/RG6
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
F-TYPE (MALE) THREADED COAX
Side B - Connector 1
F-TYPE (MALE) THREADED COAX
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
25
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.