Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


A200-012

RG59 Coax Cable with F-Type Connectors, 12 ft. (3.66 m)

More Info
Check Prices
OVERVIEW
Technology
Coax; RG59/RG6
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
F-TYPE (MALE) THREADED COAX
Side B - Connector 1
F-TYPE (MALE) THREADED COAX
Latching or Gripping Connector
No
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
12
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
A200-025

RG59 Coax Cable with F-Type Connectors, 25 ft. (7.62 m)

More Info
Check Prices
OVERVIEW
Technology
Coax; RG59/RG6
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
F-TYPE (MALE) THREADED COAX
Side B - Connector 1
F-TYPE (MALE) THREADED COAX
Latching or Gripping Connector
No
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
25
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
A224-01K-BK

RG6/U Quad-Shield CMR-Rated Coaxial Cable, Black, 1000 ft. (304.8 m)

More Info
Check Prices
OVERVIEW
Technology
Coax; RG59/RG6
 
CONNECTIONS
Side A - Connector 1
BARE WIRE
Side B - Connector 1
BARE WIRE
Latching or Gripping Connector
No
Crossover Wiring
No
Connector Type
Bare Wire
PHYSICAL
 
Cable Jacket Color
Black
Cable Length (ft.)
1000
Cable Jacket Material
PVC
Cable Jacket Rating
CMR
FEATURES & SPECIFICATIONS
IP68 Rated
No
Antibacterial
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
A224-01K-WH

RG6/U Quad-Shield CMR-Rated Coaxial Cable, White, 1000 ft. (304.8 m)

More Info
Check Prices
OVERVIEW
Technology
Coax; RG59/RG6
 
CONNECTIONS
Side A - Connector 1
BARE WIRE
Side B - Connector 1
BARE WIRE
Latching or Gripping Connector
No
Crossover Wiring
No
Connector Type
Bare Wire
PHYSICAL
 
Cable Jacket Color
White
Cable Length (ft.)
1000
Cable Jacket Material
PVC
Cable Jacket Rating
CMR
FEATURES & SPECIFICATIONS
IP68 Rated
No
Antibacterial
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.