Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


A224-01K-BK

RG6/U Quad-Shield CMR-Rated Coaxial Cable, Black, 1000 ft. (304.8 m)

More Info
Where To Buy
Coax; RG59/RG6
Black
CMR
1000
 
 
 
 
 
 
BARE WIRE
BARE WIRE
Bare Wire
 
 
No
Lifetime limited warranty
 
 
 
 
 
 
N022-01K-WH

Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - White, 1000 ft. (304.8 m), TAA

More Info
Where To Buy
Cat5/5e
White
CMR
1000
UTP
Solid Copper
12000
 
 
 
BARE WIRE
BARE WIRE
Bare Wire
 
 
No
Lifetime limited warranty
1 Gbps
 
 
 
 
 
N024-01K-WH

Cat5e 350 MHz Solid Core Plenum-Rated (UTP) PVC Bulk Ethernet Cable - White, 1000 ft. (304.8 m)

More Info
Where To Buy
Cat5/5e
White
 
1000
UTP
Solid Copper
12000
 
 
 
BARE WIRE
BARE WIRE
Bare Wire
 
 
No
Lifetime limited warranty
1 Gbps
 
 
 
 
 
N220-01K-WH

Cat6 Gigabit Bulk UTP Stranded 24 AWG CMR PVC Cable, White, 1000 ft. (304.8 m) TAA

More Info
Where To Buy
Cat6
White
CMR
1000
UTP
Stranded Copper
12000
 
 
 
BARE WIRE
BARE WIRE
Bare Wire
 
 
No
Lifetime limited warranty
1 Gbps
 
 
 
 
 
N222-01K-WH

Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, White, 1000 ft. (304.8 m), TAA

More Info
Where To Buy
Cat6
White
CMR
1000
UTP
Solid Copper
12000
 
 
 
BARE WIRE
BARE WIRE
Bare Wire
 
 
No
Lifetime limited warranty
1 Gbps
 
 
 
 
 
N224-01K-WH

Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, White, 1000 ft. (304.8 m)

More Info
Where To Buy
Cat6
White
CMP
1000
UTP
Solid Copper
12000
 
 
 
BARE WIRE
BARE WIRE
Bare Wire
 
 
No
Lifetime limited warranty
1 Gbps
 
 
 
 
 
N224-01K-WH-LP5

Cat6 Gigabit Solid Core UTP Bulk Ethernet Cable, CMP-LP 0.5A Plenum, 100W PoE/PoE++, White, 1000 ft. (304.8 m)

More Info
Where To Buy
Cat6; PoE
White
CMP-LP5
1000
UTP
Solid Copper
12000
PVC
0.205"
8
BARE WIRE
BARE WIRE
Bare Wire
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
Type 3 PoE++/UPoE (60W, IEEE 802.3bt); Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at); Type 4 High-Power (100W, IEEE 802.3bt)
No
Lifetime limited warranty
1 Gbps
802.3ab; 802.3af; 802.3at; 802.3bt
-4 ~ 167F (-20 ~ 75C)
32 ~ 140 (0 ~ 60C)
N/A
Tested to RoHS, REACH, UL
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.