Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


A22401KWH

RG6/U Quad-Shield CMR-Rated Coaxial Cable, White, 1000 ft. (304.8 m)

More Info
Check Prices
Coax; RG59/RG6
White
1000
 
 
 
 
 
BARE WIRE
BARE WIRE
Outdoor Rated; Bulk
No
Lifetime limited warranty
 
N02201KBK

Cat5e 350 MHz Solid-Core (UTP) PVC Bulk Ethernet Cable - Black, 1000 ft. (304.8 m), TAA

More Info
Check Prices
Cat5/5e
Black
1000
UTP
CMR
Solid
24
12000
BARE WIRE
BARE WIRE
Bulk; Unshielded; Solid Conductor
No
Lifetime limited warranty
1Gbps
N02401KBK

Cat5e 350 MHz Solid-Core Plenum-Rated (UTP) PVC Bulk Ethernet Cable - Black, 1000 ft. (304.8 m)

More Info
Check Prices
Cat5/5e
Black
1000
UTP
 
Solid
24
12000
BARE WIRE
BARE WIRE
Plenum Rated; Bulk; Unshielded; Solid Conductor
No
Lifetime limited warranty
1Gbps
N22201KBK

Cat6 Gigabit Solid-Core UTP PVC Bulk Ethernet Cable, Black, 1000 ft. (304.8 m), TAA

More Info
Check Prices
Cat6
Black
1000
UTP
CMR
Solid
23
12000
BARE WIRE
BARE WIRE
Bulk; Unshielded; Solid Conductor
No
Lifetime limited warranty
1Gbps
N22401KBK

Cat6 Gigabit Solid-Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, Black, 1000 ft. (304.8 m)

More Info
Check Prices
Cat6
Black
1000
UTP
CMP
Solid
23
12000
BARE WIRE
BARE WIRE
Plenum Rated; Bulk; Unshielded; Solid Conductor
No
Lifetime limited warranty
1Gbps
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.