Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


APS2012

2000W PowerVerter APS 12VDC 120V Inverter/Charger with Auto-Transfer Switching, Hardwired

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 192A at 12V DC. AC INPUT: 38 amps at 120V AC with full inverter and charger load (21A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output l
Recommended Electrical Service
DC INPUT: Requires 12V DC input source capable of delivering 192A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation).
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate. User supplies cabling. 4 gauge or larger (see manual). AC INPUT: user supplies hardwire input cabling.
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
2000
Peak Output Capacity (Watts)
4000
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Overload Protection
Includes 25A input breaker dedicated to the charging system and 20A output breaker for AC output loads
 
 
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)
12
Battery Pack Accessory (Optional)
 98-121  sealed lead acid battery (optional)
Battery Charge
25A / 100A (selectable)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional  APSRM4  accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
600
PHYSICAL
Material of Construction
Polycarbonate
Cooling Method
Multi-speed fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Dimensions (hwd / in.)
7.250 x 8.500 x 16.250
Unit Weight (lbs.)
40
 
 
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95, 105V - see manual)
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V (user adjustable to 145 - see manual)
FEATURES & SPECIFICATIONS
Load Sensing
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
1-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
VOLTAGE REGULATION
 
 
APSINT2012

2000W APS INT Series 12VDC 230V Inverter/Charger with Auto Transfer Switching, Hardwired

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
230V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 192A at 12VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Recommended Electrical Service
DC INPUT: Requires 12VDC input source capable of delivering 192A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 400A minimum battery system fusing is recommended.
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage Compatibility (VAC)
230
Voltage Compatibility (VDC)
12
Input Frequency
50Hz
 
OUTPUT
Frequency Compatibility
50 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
230V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
2000
Peak Output Capacity (Watts)
4000
Output Voltage Regulation
LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%).
Output Frequency Regulation
50 Hz (+/- 0.3 Hz)
Overload Protection
Includes 10A input breaker dedicated to the charging system and 15A output breaker for AC output loads
 
 
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)
12
Battery Pack Accessory (Optional)
 98-121  sealed lead acid battery (optional)
Battery Charge
Selectable 15 / 60A
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional  APSRM4  accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
 
SURGE / NOISE SUPPRESSION
 
PHYSICAL
Material of Construction
Polycarbonate
Cooling Method
Multi-speed fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Dimensions (hwd / in.)
7.000 x 8.500 x 14.000
Unit Weight (lbs.)
42
 
 
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
20 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual)
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual)
FEATURES & SPECIFICATIONS
Load Sensing
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
1-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
VOLTAGE REGULATION
 
 
APSX2012SW

2000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
230V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 240A at 12VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Recommended Electrical Service
DC INPUT: Requires 12VDC input source capable of delivering 240A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 400A minimum battery system fusing is recommended.
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage Compatibility (VAC)
230
Voltage Compatibility (VDC)
12
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Pure Sine Wave Output
Yes
Nominal Output Voltage(s) Supported
230V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
2000
Peak Output Capacity (Watts)
4000
Output Voltage Regulation
LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 230 VAC (+/-5%).
Output Frequency Regulation
50 Hz (+/- 0.3 Hz)
Overload Protection
Includes 15A input breaker dedicated to the charging system and 15A output breaker for AC output loads
 
 
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)
12
Battery Pack Accessory (Optional)
 98-121  sealed lead acid battery (optional), BP260
Battery Charge
Selectable 6 / 60A
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Display inverter status, charger status as well as bettery voltage status
Switches
The inverter provides an RJ-45 port for optional APSRMSW retmote control. RJ-45 port operates with standard RS-485 interface (APSRMSW sold separately)
Audible Alarm
Audible Status indicators (see manual)
SURGE / NOISE SUPPRESSION
 
PHYSICAL
Material of Construction
Powder-Coated Steel
Cooling Method
Multi-speed fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Dimensions (hwd / in.)
7.500 x 9.000 x 22.500
Unit Weight (lbs.)
51.16
Receptacle Color
Gray
 
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
10 milliseconds
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual)
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual)
FEATURES & SPECIFICATIONS
Load Sensing
150W ~ 220W
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
Product Certifications
IEC/EN 62040
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
VOLTAGE REGULATION
Brownout Correction
Brownout transfer point - 170V (+/- 3%)
Severe Brownout Correction
Brownout reset point - 180V (+/- 3%)
MRV2012UL

PowerVerter 2000W 120V 12VDC RV Inverter/Charger with Auto-Transfer Switching, Hardwired, UL458

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 190A at 12V DC. AC INPUT: 38 amps at 120V AC with full inverter and charger load (20A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output l
Recommended Electrical Service
DC INPUT: Requires 12V DC input source capable of delivering 190A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). For automotive applications, professional hardwire
Input Connection Type
DC INPUT: Set of 2 DC terminal posts. AC INPUT: hardwire. User supplies cabling. 0 gauge or larger (see manual). AC INPUT: hardwire
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
2000
Peak Output Capacity (Watts)
4000
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120V AC (+/-5%).
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Overload Protection
Includes 25A input breaker dedicated to the charging system
 
 
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user-supplied wet or gel type batteries
DC System Voltage (VDC)
12
Battery Pack Accessory (Optional)
 98-121  sealed lead acid battery (optional)
Battery Charge
25A / 100A (user-selectable)
LVC (Low Voltage Cut-Off)
10VDC +/-3%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
6 LEDs offer continuous status information on load (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches
3-position on/off/remote switch enables simple on/off power control plus auto/remote setting that enables distant on/off control of the inverter system when used in conjunction with  APSRM4  accessory (sold separately) in inverter mode. In AC uninterruptibl
 
SURGE / NOISE SUPPRESSION
 
PHYSICAL
Material of Construction
Polycarbonate, Aluminum
Cooling Method
Multi-speed fan
Form Factors Supported
Mounting slots enable secure placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Dimensions (hwd / in.)
8.000 x 10.500 x 17.500
Unit Weight (lbs.)
43.2
 
Included Accessories
Battery temperature sensor cable; conduit hanger
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
16.6 ms (typical - compatible with many computers - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user-adjustable to 85, 95, 105V - see manual)
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 145V
FEATURES & SPECIFICATIONS
Load Sensing
Optional load-sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load-sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
UL 458
WARRANTY & SUPPORT
 
 
 
 
Product Warranty Period (Worldwide)
30-month limited warranty
VOLTAGE REGULATION
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.