Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


APS700HF

700W PowerVerter APS 12VDC 120V Inverter/Charger with Auto-Transfer Switching, 1 Outlet

More Info
Check Prices
OVERVIEW
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 72A at 12V DC. AC INPUT: 8.4 amps at 120VAC with full inverter and charger load (1.4A max charger-only)
Recommended Electrical Service
DC INPUT: Requires 12V DC input source capable of delivering 72A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). AC INPUT: 15A 120V AC recommended
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: NEMA 5-15P input plug
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) 5-15R
Continuous Output Capacity (Watts)
700
Peak Output Capacity (Watts)
1400
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Overload Protection
Includes 7A output breaker for AC output loads
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet, gel or SLA type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet, gel or SLA type batteries
DC System Voltage (VDC)
12
Battery Charge
6A max, steps down to float level to maintain
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
6 diagnostic LEDs indicate battery voltage level (high, medium & low) and operation (line, inverter, load)
Switches
3 position DC off, auto (inverter or AC) and charge-only switch enables simple operation
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
300
 
PHYSICAL
Material of Construction
Aluminum
Cooling Method
Multi-speed fan
Form Factors Supported
Integrated mounting feet for easy installation
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
4
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 85V (user adjustable to 85, 95V - see manual)
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 139V
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
1-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
COMMUNICATIONS
 
HCRK

300W Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 3 Outlets

More Info
Check Prices
OVERVIEW
Accessory Type
Retrofit Kit
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
Recommended Electrical Service
15A 120V
Input Connection Type
NEMA 5-15P-HG Hospital-Grade
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
10
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Continuous Output Capacity (Watts)
300
Peak Output Capacity (Watts)
750
 
 
 
BATTERY
 
 
 
DC System Voltage (VDC)
12
Battery Charge
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
Runtime Full Load (min.)
Up to 12 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Material of Construction
Metal (Power Supply and Battery Module)
Cooling Method
Fan
Form Factors Supported
Retrofits most standard medical cart configurations
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
 
ENVIRONMENTAL
 
LINE / BATTERY TRANSFER
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
WARRANTY & SUPPORT
 
 
 
 
Product Warranty Period (Worldwide)
2-year power module and 6-month battery module limited warranty
COMMUNICATIONS
Network Monitoring Port
USB
HCRK-36

300W Medical-Grade Mobile Power Retrofit Kit with 36 Amp-hour Battery and 3 Outlets

More Info
Check Prices
OVERVIEW
Accessory Type
Retrofit Kit
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
Recommended Electrical Service
15A, 120V
Input Connection Type
NEMA 5-15P-HG Hospital-Grade
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
10
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Continuous Output Capacity (Watts)
300
Peak Output Capacity (Watts)
750
 
 
 
BATTERY
 
 
 
DC System Voltage (VDC)
12
Battery Charge
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Material of Construction
Metal (Power Supply and Battery Module)
Cooling Method
Fan
Form Factors Supported
Retrofits most standard medical cart configurations
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
 
ENVIRONMENTAL
 
LINE / BATTERY TRANSFER
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
WARRANTY & SUPPORT
 
 
 
 
Product Warranty Period (Worldwide)
2-year power module and 6-month battery module limited warranty
COMMUNICATIONS
Network Monitoring Port
USB
HCRK-54

300W Medical-Grade Mobile Power Retrofit Kit with 54 Amp-hour Battery and 3 Outlets

More Info
Check Prices
OVERVIEW
Accessory Type
Retrofit Kit
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
Recommended Electrical Service
15A 120V
Input Connection Type
NEMA 5-15P-HG Hospital-Grade
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
10
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Continuous Output Capacity (Watts)
300
Peak Output Capacity (Watts)
750
 
 
 
BATTERY
 
 
 
DC System Voltage (VDC)
12
Battery Charge
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Material of Construction
Metal (Power Supply and Battery Module)
Cooling Method
Fan
Form Factors Supported
Retrofits most standard medical cart configurations
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
 
ENVIRONMENTAL
 
LINE / BATTERY TRANSFER
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
WARRANTY & SUPPORT
 
 
 
 
Product Warranty Period (Worldwide)
2-year power module and 6-month battery module limited warranty
COMMUNICATIONS
Network Monitoring Port
USB

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.