Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SR1UPNLTEMP

SmartRack 1U Digital Temperature Sensor, Blanking Panel, LCD

More Info
Check Prices
OVERVIEW
Accessory Type
Temperature Sensor
Accessory Class
Rack Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 60 Hz
Input Connection Type
NEMA 1-15P
Input Plug Features
NEMA 1-15P
Input Cord Length (ft.)
6
 
 
 
PHYSICAL
Rack Height
1U
Unit Dimensions (hwd / in.)
1.710 x 17.300 x 3.750
Unit Weight (lbs.)
2.460
 
 
 
 
 
FEATURES & SPECIFICATIONS
Sensing Capability
Temperature
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
 
 
 
 
OUTPUT
 
BATTERY
 
USER INTERFACE, ALERTS & CONTROLS
 
 
 
98-121

12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections

More Info
Check Prices
OVERVIEW
Accessory Type
Battery
Accessory Class
Power Inverter Accessories
INPUT
 
 
Input Connection Type
1/4-20 postive and negative DC terminals
 
 
Voltage Compatibility (VDC)
12
 
 
PHYSICAL
 
Unit Dimensions (hwd / in.)
8.190 x 6.610 x 10.200
Unit Weight (lbs.)
58.4
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
 
OUTPUT
Output Amp Capacity
75 AH
BATTERY
DC System Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
 
 
 
APSRM4

Remote Control Module for PowerVerter Inverters and Inverter/Chargers

More Info
Check Prices
OVERVIEW
Accessory Type
Remote Control Module
Accessory Class
Power Inverter Accessories
INPUT
 
 
 
 
 
 
 
 
PHYSICAL
 
Unit Dimensions (hwd / in.)
1.250 x 4.000 x 2.250
Unit Weight (lbs.)
0.40
Material of Construction
Metal
 
 
 
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
 
OUTPUT
 
BATTERY
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Battery Charge and Operational LEDs.
Switches
Remote Control Switch.
 
APSSWTEMP

Remote Battery Temperature Sensor for Pure Sine Wave Inverter/Chargers

More Info
Check Prices
OVERVIEW
Accessory Type
Temperature Sensor
Accessory Class
Power Inverter Accessories
INPUT
 
 
 
 
 
 
 
 
PHYSICAL
 
Unit Dimensions (hwd / in.)
0.530 x 0.880 x 1.360
 
 
Cable Length (in.)
118
 
 
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
 
OUTPUT
 
BATTERY
 
USER INTERFACE, ALERTS & CONTROLS
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.