Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


AV550SC

550VA Audio/Video Backup Power Block - Exclusive UPS Protection for Structured Wiring Enclosure

More Info
Check Prices
OVERVIEW
UPS Type
Standby
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P; C14 inlet
UPS Input Connection Description
5-15P input cable is detachable via C14 inlet on UPS
Input Circuit Breakers
10A
UPS Input Cord Length (ft.)
0.5
Recommended Electrical Service
15A 120V
Right-Angle Plug
No
OUTPUT
Output Capacity (VA)
550
Output Capacity (kVA)
0.55
Output Capacity (Watts)
300
Output Capacity (kW)
0.3
Output Capacity Details
4.6A @ 120V
Nominal Voltage Details
115v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Battery Mode)
+/- 5%
Output Receptacle Details
One receptacle has a 60 second power-up delay
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(4) 5-15R
Individually Controllable Load Banks
No
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3.1 min. (300W)
Runtime Half Load (min.)
9.7 min. (150W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
1.5A Maximum; Less than 3 hours from 10% to 90%
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Input voltage range of 99 to 139
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Includes 1 on/off push button (also acts as recycle/reset button)
LED Indicators
2 LEDs indicate power status and overload/low battery status
 
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); Coax jacks (1 set)
UPS Dataline Suppression Details
HD-compatible 2.2GHz coaxial protection
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
1038
 
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
Yes
Network (Ethernet) Protection
No
Telephone/DSL Protection
Yes
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Wallmount
Primary UPS Depth (mm)
76
Primary UPS Height (mm)
211
Primary UPS Width (mm)
173
UPS Housing Material
Sheet metal
UPS Power Module Dimensions (hwd, in.)
8.3 x 6.8 x 3.0
UPS Power Module Weight (kg)
3.54
UPS Power Module Weight (lbs.)
7.8
Unit Weight (lbs.)
7.800
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
31
AC Mode Efficiency Rating (100% Load)
97%
Operating Elevation
0-6562 ft. (0-2000 m)
COMMUNICATIONS
Network Management Card Description
Network management not supported
Communications Interface
None
 
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
99V
High Voltage Transfer to Battery Power (Setpoint)
139V
FEATURES & SPECIFICATIONS
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
High efficiency economy mode operation; Greater than 95% efficiency - GREEN UPS
 
 
APPLICATIONS
UPS Applications
Computer/Peripherals; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); CAN/CSA-C22.2 No. 107.3 (Canada); NOM (Mexico); UL 1778
Product Compliance
FCC Part 68; RoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
 
 
 
 
AVR550U

550VA 300W Line-Interactive UPS - 8 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, Desktop/Wall Mount

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
6A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
 
Input Circuit Breakers
7A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
 
OUTPUT
Output Capacity (VA)
550
Output Capacity (kVA)
0.55
Output Capacity (Watts)
300
Output Capacity (kW)
0.3
 
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Battery Mode)
120V (±10%)
 
Output AC Waveform (AC Mode)
Pure sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
No
Output Voltage Regulation (Line Mode)
120V (+6%/-12%)
UPS Output Receptacles (Surge Suppression Only)
4 UPS outlets, 4 surge-only outlets
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2 min. (300W)
Runtime Half Load (min.)
9 min. (150W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
8 hours (10% to 90%)
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
IMPORTANT BATTERY REPLACEMENT INFORMATION > If the original battery inside your AVR550U UPS has a rating of 12V 7AH, please order Tripp Lite  RBC51  (quantity 1) replacement battery; If the original battery inside your AVR550U UPS has a rating of 12V 3.6AH, please order Tripp Lite  RBC36H  (quantity 1) replacement battery; If the original battery inside your AVR550U UPS has a rating of 12V 5AH, please contact Tripp Lite for assistance
Battery Replacement Description
Replaceable internal batteries (see manual)
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
Overvoltage Correction
Input voltages between 128 and 145 are reduced by 15%
Undervoltage Correction
Input voltages between 89 and 108 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Switches
Power off/on switch
LED Indicators
2 Status LEDs; GREEN indicates power status and operating mode / RED indicates battery-low, overload, replace-battery and fault conditions (see manual)
Audible Alarm
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
 
EMI / RFI AC Noise Suppression
Yes
 
UPS AC Suppression Joule Rating
316
UPS AC Suppression Response Time
Instantaneous
DATALINE SURGE SUPPRESSION
 
 
 
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)
305
Primary UPS Height (mm)
110
Primary UPS Width (mm)
163
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
4.33 x 6.4 x 12
UPS Power Module Weight (kg)
6.21
UPS Power Module Weight (lbs.)
13.7
Unit Weight (lbs.)
13.110
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
Relative Humidity
0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
61
AC Mode Efficiency Rating (100% Load)
>95%
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds typical (10 milliseconds max)
Low Voltage Transfer to Battery Power (Setpoint)
89
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
Grounding Details
Includes side-panel grounding lug
APPLICATIONS
UPS Applications
Home/Office Desktop; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$100,000 Ultimate Lifetime Insurance 
ECO550UPS

550VA 300W Standby UPS - 10 NEMA 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, ENERGY STAR, Desktop/Wall

More Info
Check Prices
OVERVIEW
UPS Type
Standby
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
 
Input Circuit Breakers
10A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
 
OUTPUT
Output Capacity (VA)
550
Output Capacity (kVA)
0.55
Output Capacity (Watts)
300
Output Capacity (kW)
0.3
Output Capacity Details
4.6A @ 120V. (LINE MODE) 110%+/- 10% @ 5 minutes; (BATTERY MODE) 110% +/- 10% @ 5 seconds
Nominal Voltage Details
120V sinusoidal in line mode and 120V PWM in battery mode
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Battery Mode)
120V (±10%)
 
Output AC Waveform (AC Mode)
Pure sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(10) 5-15R
Individually Controllable Load Banks
No
Output Voltage Regulation (Line Mode)
120V (+6%/-12%)
UPS Output Receptacles (Surge Suppression Only)
5 UPS outlets, 5 surge-only outlets
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Load Management Receptacles
The ECO Energy-Saving option will automatically POWER OFF three designated ECO outlets when the device connected to the MASTER load-sensing outlet is turned off (after approximately 3 minutes); ECO outlets will immediately POWER ON when the device connected to the MASTER load-sensing outlet begins consuming 21 watts or more (see manual)
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1.2 min. (300W)
Runtime Half Load (min.)
5 min. (150W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
6.5 hours (10% to 90%)
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your ECO550UPS has no battery access door, please contact a local electronics repair technician to source and install a matching replacement battery; If your ECO550UPS does have a battery replacement door and the original battery inside has a rating of 12V 3.6AH, please order Tripp Lite # RBC36H  replacement battery
Battery Replacement Description
Replaceable internal batteries (see manual)
VOLTAGE REGULATION
Voltage Regulation Description
Input voltage range of 90 to 145
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Switch controls power off/on status and ECO mode off/on status
LED Indicators
1 Status LED reports operating mode, ECO mode and fault status
Audible Alarm
Alarm remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
 
EMI / RFI AC Noise Suppression
Yes
 
UPS AC Suppression Joule Rating
316
UPS AC Suppression Response Time
Instantaneous
DATALINE SURGE SUPPRESSION
 
 
 
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)
185
Primary UPS Height (mm)
105
Primary UPS Width (mm)
110
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
4.13 x 4.33 x 7.28
UPS Power Module Weight (kg)
1.80
UPS Power Module Weight (lbs.)
3.96
Unit Weight (lbs.)
3.960
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
Relative Humidity
0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
13.1
AC Mode Efficiency Rating (100% Load)
>98%
Operating Elevation
0-6562 ft. (0-2000 m)
COMMUNICATIONS
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds typical (10 milliseconds max)
Low Voltage Transfer to Battery Power (Setpoint)
95
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
 
APPLICATIONS
UPS Applications
Computer/Peripherals; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$100,000 Ultimate Lifetime Insurance 
TAA ECO550UPSTAA

TAA-Compliant ECO Series 120V 550VA 300W Energy-Saving Standby UPS with USB monitoring and 8 Outlets

More Info
OVERVIEW
UPS Type
Standby
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P; Right-Angled
 
 
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
 
OUTPUT
Output Capacity (VA)
550
Output Capacity (kVA)
0.55
Output Capacity (Watts)
300
Output Capacity (kW)
0.3
 
Nominal Voltage Details
115v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Battery Mode)
+/- 5%
 
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
No
 
UPS Output Receptacles (Surge Suppression Only)
4 UPS outlets, 4 surge-only outlets
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3.5 min. (300W)
Runtime Half Load (min.)
10 min. (150W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 15 hours from 10% to 90%
 
 
 
VOLTAGE REGULATION
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Combination switch controls on/off power status and self-test operation; second recessed push-button switch enables ECO outlet switching
LED Indicators
3 LEDs indicate power status, overload/check battery and ECO-mode status
Audible Alarm
Audible alarm indicates power-failure and overload status
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
 
EMI / RFI AC Noise Suppression
Yes
 
UPS AC Suppression Joule Rating
420
UPS AC Suppression Response Time
Instantaneous
DATALINE SURGE SUPPRESSION
 
 
 
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)
145
Primary UPS Height (mm)
79
Primary UPS Width (mm)
274
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
3.1 x 10.8 x 5.7
UPS Power Module Weight (kg)
2.99
UPS Power Module Weight (lbs.)
6.6
Unit Weight (lbs.)
6.6000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
14
AC Mode Efficiency Rating (100% Load)
99%
 
COMMUNICATIONS
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
RJ to USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
LINE / BATTERY TRANSFER
Transfer Time
AC to battery mode: 4 milliseconds / Battery to AC mode: 3 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
99
High Voltage Transfer to Battery Power (Setpoint)
139
FEATURES & SPECIFICATIONS
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
 
APPLICATIONS
UPS Applications
Computer/Peripherals
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class B (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$100,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.