Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


AVS30D

230V Automatic Voltage Switch with Surge Protection, 380 Joules, Hardwired

More Info
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
220V AC
Recommended Electrical Service
230V
Voltage Compatibility (VAC)
230
Maximum Surge Amps
6500kA
Input Plug Type
Hard-wire
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
 
OUTPUT
Output Receptacles
Hardwire
Output Amp Capacity
30
Right-Angle Outlets
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
380
AC Suppression Response Time
<1ns
Automatic Shut-Off
No
 
 
 
 
 
 
 
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
Yes
 
 
PHYSICAL
Color
Black
Material of Construction
Plastic
Mounting Holes or Slots
No
Unit Dimensions (hwd / in.)
7.000 x 5.240 x 2.180
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
 
 
CHARGING
 
 
 
 
 
 
COMMUNICATIONS
 
DTEL2

DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Recommended Electrical Service
120V, 230V
 
 
Input Plug Type
RJ11; RJ45
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
 
OUTPUT
Output Receptacles
(1) Network
 
Right-Angle Outlets
No
Circuit Breaker (amps)
250
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
 
Automatic Shut-Off
No
 
 
 
 
 
 
 
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
Yes
Telephone/DSL Protection Details
1 line
Additional Dataline Protection
4,5 & 3,6 pairs
PHYSICAL
 
 
Mounting Holes or Slots
No
Unit Dimensions (hwd / in.)
3.500 x 1.000 x 1.000
Housing Color
Beige
Unit Weight (lbs.)
0.2
 
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
CHARGING
 
 
 
 
 
 
COMMUNICATIONS
 
ISOBLOK2-0

Isobar 2-Outlet Surge Protector, Direct Plug-In, 1410 Joules, Diagnostic LEDs, Metal Housing

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Voltage Compatibility (VAC)
120
 
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
Input Cord Length Details
Direct Plug-In
OUTPUT
Output Receptacles
(2) 5-15R
 
Right-Angle Outlets
No
Circuit Breaker (amps)
15
Frequency Compatibility
50 / 60 Hz
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1410
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Automatic Shut-Off
No
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating
48,000 amps
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes and VHF capacitors
Safe Thermal Fusing
Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences
UL1449 Let Through Rating
330V
EMI / RFI Filtering
40-80 dB
Isolated Filter Banks
y
Immunity
Conforms to IEE 587 / ANSI C62.41
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
 
PHYSICAL
 
Material of Construction
Metal
Mounting Holes or Slots
No
Unit Dimensions (hwd / in.)
4.000 x 2.500 x 2.500
Housing Color
Gray
Unit Weight (lbs.)
0.8
Form Factors Supported
Direct plug-in format with retaining bracket supports wall mounting directly to a standard AC wall socket
Receptacle Color
Black
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
NOM (Mexico); UL 1449; UL 1363
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$10,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
COMMUNICATIONS
 
SK10TG

Protect It! 1-Outlet Surge Protector, Direct Plug-In, 350 Joules, Timer Selection Switch

More Info
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Voltage Compatibility (VAC)
120
 
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
Input Cord Length Details
Direct Plug-In
OUTPUT
Output Receptacles
(1) 5-15R
 
Right-Angle Outlets
No
Circuit Breaker (amps)
15
Frequency Compatibility
50 / 60 Hz
Transformer Accommodation
(1) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
350
AC Suppression Response Time
< 1ns
Automatic Shut-Off
No
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating
27,000
 
 
UL1449 Let Through Rating
500, 400, 500
EMI / RFI Filtering
Yes
 
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
 
PHYSICAL
 
Material of Construction
Plastic
Mounting Holes or Slots
No
Unit Dimensions (hwd / in.)
2.760 x 2.760 x 1.500
 
Unit Weight (lbs.)
.22
 
Receptacle Color
Black
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
UL 1449
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$5,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
COMMUNICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.