Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


AWC-001

HD 1080p USB Webcam with Microphone for Laptops and Desktop PCs

More Info
Check Prices
OVERVIEW
Product Type
Webcam
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Video Input
USB A (MALE)
Max Supported Video Resolution
1920 x 1080 (including 320 x 240, 640 x 480, 1280 x 720, 1080p) @30fps
 
 
AUDIO
Audio Input
Built-in Microphone
Built-in Microphone
Yes
DISPLAY
Viewing Angle
70°
INPUT
Voltage Compatibility (VDC)
5V
Input Current
200mA (0.2A)
Built-In Cable Length (ft.)
4.9
Built-In Cable Length (in.)
59
CONNECTIONS
Side A - Connector 1
USB A (MALE)
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.5mm
Unit Dimensions (hwd / in.)
3.700 x 1.310 x 1.200
Unit Packaging Type
Box
Unit Weight (lbs.)
0.46
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
No
Lens Size
1/3"
Data Format
YUY2/MJPEG
Frame Rate
30fps
Pixel Size
2.8µm x 2.8µm
STANDARDS & COMPLIANCE
Product Certifications
EN 55032
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
AWC-002

USB Webcam with Microphone for Laptops and Desktop PCs, HD 1080p, Lens Privacy Cover

More Info
Check Prices
OVERVIEW
Product Type
Webcam
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE); USB C (MALE)
VIDEO
Video Input
USB A (MALE); USB C (MALE)
Max Supported Video Resolution
1920 x 1080 (including 320 x 240, 640 x 480, 1280 x 720, 1080p) @30fps
Wide Angle Lens
Yes
Wide Angle Lens Details
70° viewing angle
AUDIO
Audio Input
Built-in Microphone
Built-in Microphone
Yes
DISPLAY
 
INPUT
Voltage Compatibility (VDC)
5V
Input Current
200mA (0.2A)
Built-In Cable Length (ft.)
4.8
Built-In Cable Length (in.)
57.1
CONNECTIONS
Side A - Connector 1
USB A (MALE); USB C (MALE)
PHYSICAL
Color
Black; Blue
Material of Construction
ABS, PVC
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.5mm
Unit Dimensions (hwd / in.)
3.100 x 1.900 x 1.200
Unit Packaging Type
Box
Unit Weight (lbs.)
0.46
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
0% TO 20% RH, NON-CONDESNING
Storage Humidity Range
0% TO 20% RH, NON-CONDESNING
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
No
Lens Size
1/2.7"
Data Format
YUY2/MJPEG
Frame Rate
30fps
Pixel Size
2.8µm x 2.8µm
STANDARDS & COMPLIANCE
Product Certifications
EN 55032
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red LED - Power, Green LED - Active

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.