Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B004-2DUA2-K

2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included

More Info
Check Prices
OVERVIEW
Max CPU
2
Technology
USB 2.0 (High Speed); DVI; Stereo Audio
VIDEO
Number of Monitors Supported
2
Max Supported Video Resolution
2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)
Max Number of Ports (Entire Chain)
2
Extended Mode
Yes
Mirror Mode
Yes
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
CONNECTIONS
Number of Ports
2
Computer/Server Ports
DVI-I, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; USB
Side A - Connector 1
(4) DVI-I DUAL LINK (FEMALE)
Side A - Connector 2
(2) USB B (FEMALE)
Side A - Connector 3
(4) 3.5MM (FEMALE)
Side B - Connector 1
(2) DVI-I DUAL LINK (FEMALE)
Side B - Connector 2
(4) USB A (FEMALE)
Side B - Connector 3
(4) 3.5MM (FEMALE)
Side B - Connector 4
(1) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
DVI-I Dual-Link
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) KVM (Orange), (x2) Audio (Green), (x2) USB (Green), (x3) Mode (1 Orange, 2 Green)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Jacket Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
1.750 x 10.250 x 3.000
Unit Weight (lbs.)
1.23
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
68.42
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Autoscan Duration
1-99 Seconds
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B004-2DUA4-K

4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included

More Info
Check Prices
OVERVIEW
Max CPU
4
Technology
USB 2.0 (High Speed); DVI; Stereo Audio
VIDEO
Number of Monitors Supported
2
Max Supported Video Resolution
2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)
Max Number of Ports (Entire Chain)
4
Extended Mode
Yes
Mirror Mode
Yes
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
CONNECTIONS
Number of Ports
4
Computer/Server Ports
DVI-I, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; USB
Side A - Connector 1
(8) DVI-I DUAL LINK (FEMALE)
Side A - Connector 2
(4) USB B (FEMALE)
Side A - Connector 3
(8) 3.5MM (FEMALE)
Side B - Connector 1
(2) DVI-I DUAL LINK (FEMALE)
Side B - Connector 2
(4) USB A (FEMALE)
Side B - Connector 3
(4) 3.5MM (FEMALE)
Side B - Connector 4
(1) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
DVI-D Dual-Link
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x4) KVM (Orange), (x4) Audio (Green), (x4) USB (Green), (x3) Mode (1 Orange, 2 Green)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Jacket Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
1.750 x 17.000 x 6.000
Unit Weight (lbs.)
5.11
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
68.42
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Autoscan Duration
1-99 Seconds
Number of USB Hub Ports
2
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.