Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


B013330

Cat5e KVM Console Extender Kit

More Info
Check Prices
 
Cat5e KVM Console Extender Kit
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
9V / 1.33A
5
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; UL; cUL; TUV; CB
 
Red (Power); Green (Link)
Silver
SECC
No
1 x 5.2 x 2.6
1.3
1 x 5.2 x 2.6
1.3
Box
 
 
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
0%-90% RH, Non-Condensing
11.9 BTU/Hr
3.5
1
(2) HD15 (FEMALE)
RJ45 (FEMALE)
USB B (FEMALE)
(2) MINI DIN-6 (FEMALE)
HD15 (FEMALE)
RJ45 (FEMALE)
(2) MINI DIN-6 (FEMALE)
PS/2; USB
VGA
PS/2
VGA
Nickel
 
 
 
 
 
 
1600 x 1200 @60Hz
Cat5/Cat5e Cables
PS/2; USB; VGA/SVGA
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
B019000

2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles

More Info
Check Prices
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Lifetime limited warranty
B051000

IP Remote Access Unit for KVM Switches and Servers

More Info
Check Prices
Input: 100-240V~0.5A, 50-60Hz / Output: 5V, 2.6A, Max 13W
 
 
100-240V~50/60Hz, 0.5A
5.3V/2.4A
4.9
 
NEMA 1-15P North America
FCC; TUV; UL; cUL
 
 
 
Metal
 
 
 
 
 
 
0U Bracket
1.08
32 to 122°F (0 to 50°C)
-4 to 140°F (-20 to 60°C)
0% to 80% RH, Non-Condensing
25.605
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Modified HD15F ( 18 pin )
Modified HD15F ( 18 pin )
PS/2 Female
PS/2 Female
USB-A Female
USB-A Female
 
 
PS/2; USB; VGA/SVGA
 
3-year limited warranty
P774006

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6-ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
 
6
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
PS/2; VGA/SVGA
RoHS-Compliant
Lifetime limited warranty
P774010

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10-ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
 
10
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
PS/2; VGA/SVGA
RoHS-Compliant
Lifetime limited warranty
P774015

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15-ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
 
15
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
PS/2; VGA/SVGA
RoHS-Compliant
Lifetime limited warranty
P774025

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 25-ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
 
25
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
PS/2; VGA/SVGA
RoHS-Compliant
Lifetime limited warranty
P776006

USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6-ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
 
6
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
USB; VGA/SVGA
 
Lifetime limited warranty
P776010

USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10-ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
 
10
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
USB; VGA/SVGA
 
Lifetime limited warranty
P776019

USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 19-ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
 
19
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
USB; VGA/SVGA
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.