Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B019-000

2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
KVM Switch Accessories
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
 
 
 
 
 
POWER
 
 
CONNECTIONS
 
 
 
 
 
 
 
 
 
 
 
PHYSICAL
 
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
FEATURES & SPECIFICATIONS
 
 
 
 
TAA B051-000

IP Remote Access Unit for KVM Switches and Servers

More Info
Check Prices
OVERVIEW
Accessory Type
Remote Management
Accessory Class
KVM Switch Accessories
Technology
PS/2; VGA/SVGA
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
External Power Supply Certifications
FCC; TUV; UL; cUL
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
AC Power Adapter Cord Length (ft.)
4.9
AC Power Adapter Cord Length (m)
1.5
 
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V~0.5A, 50-60Hz / Output: 5V, 2.6A, Max 13W
CONNECTIONS
Computer/Server Ports - Port 1
Modified HD15F ( 18 pin )
Included Cable (Side A) - Connector 1
Modified HD15F ( 18 pin )
Included Cable (Side B) - Connector 2
PS/2 Female
Included Cable (Side B) - Connector 3
PS/2 Female
Included Cable (Side B) - Connector 4
USB-A Female
Included Cable (Side B) - Connector 5
USB-A Female
 
 
 
 
 
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
0U Bracket
Unit Dimensions (hwd / in.)
1.000 x 7.900 x 3.000
Unit Weight (lbs.)
1.08
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
25.605
USER INTERFACE, ALERTS & CONTROLS
 
FEATURES & SPECIFICATIONS
 
 
 
 
B078-101-PS2

NetCommander PS2 Server Interface Unit (SIU)

More Info
Check Prices
OVERVIEW
Accessory Type
Server Interface Unit
Accessory Class
KVM Switch Accessories
Technology
Cat5/5e; PS/2; VGA/SVGA
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
Product Certifications
EN 55022; EN 55024
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
 
 
 
Bus Powered
Yes
Product Length (ft.)
1.2
POWER
 
 
CONNECTIONS
 
 
 
 
 
 
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
(2) MINI DIN-6 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2
Computer Monitor Interface
VGA
PHYSICAL
Material of Construction
ABS
 
 
Unit Weight (lbs.)
0.22
Color
Gray
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT)
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Recommended Category Cable
N105 - SERIES CAT5E SHIELDED CABLES
B078-101-USB-1

NetCommander USB Server Interface Unit (SIU) - Single

More Info
Check Prices
OVERVIEW
Accessory Type
Server Interface Unit
Accessory Class
KVM Switch Accessories
Technology
Cat5/5e; VGA/SVGA
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
Product Certifications
EN 55022; EN 55024
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
 
 
 
Bus Powered
Yes
Product Length (ft.)
1.3
POWER
 
 
CONNECTIONS
 
 
 
 
 
 
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
USB A (MALE)
Side B - Connector 1
RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
VGA
PHYSICAL
Material of Construction
ABS
 
 
Unit Weight (lbs.)
0.18
Color
Gray
 
ENVIRONMENTAL
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT)
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Recommended Category Cable
N105 - SERIES CAT5E SHIELDED CABLES

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.