Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B020-008-17

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD

More Info
OVERVIEW
Console
Yes
Max CPU
8
Technology
PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1280 x 1024 @60Hz
INPUT
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
 
POWER
Power Consumption (Watts)
22.80
Power Consumption Detail
(22.8W at 120V, 60Hz) / (24W at 230V, 50Hz)
CONNECTIONS
Number of Ports
8
Computer/Server Ports
(x8) HD15 (Female)
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(8) HD15 (FEMALE)
Side B - Connector 1
(2) 6 PIN (FEMALE); (1) HD15 (FEMALE); (1) RJ11 (FEMALE)
 
 
 
 
 
 
 
PHYSICAL
Color
Black
LCD Monitor (in.)
17
Unit Dimensions (hwd / in.)
1.750 x 17.000 x 24.000
 
ENVIRONMENTAL
Relative Humidity
0% TO 80% RH
Operating Temperature
32 DEGREES TO 120 DEGREES F
BTUs
76.1 BTUs at 120V, 50Hz or 83.98 BTUs at 230V, 50Hz
 
 
COMMUNICATIONS
Port Control
Push Buttons, Hotkeys, OSD
IP Remote Access
No
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Autoscan Duration
1-255 Seconds
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B020-016-17

NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD

More Info
OVERVIEW
Console
Yes
Max CPU
16
Technology
PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1280 x 1024 DDC2 B
INPUT
 
 
 
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
POWER
 
 
CONNECTIONS
Number of Ports
16
 
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(16) HD18 (FEMALE)
Side B - Connector 1
(1) HD15 (FEMALE)
Side B - Connector 2
(2) 6 PIN (FEMALE)
Side B - Connector 3
(1) DB25 (MALE)
Side B - Connector 4
(1) RJ11 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2
Console Monitor Interface
VGA
PHYSICAL
Color
Black
LCD Monitor (in.)
17
Unit Dimensions (hwd / in.)
1.750 x 17.000 x 24.000
Material of Construction
Metal
ENVIRONMENTAL
Relative Humidity
0% TO 80% RH
 
BTUs
(88 BTUs at 120V, 50Hz) / (93 BTUs at 120V, 50Hz)
Operating Temperature Range
-32° to 120°F (-36° to 49°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
COMMUNICATIONS
Port Control
Push Buttons, Hotkeys, OSD
IP Remote Access
No
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 60950-1; CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); cUL Listed; UL 60950-1; UL Listed
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.