Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B021-000-17

1U Rack-Mount Console with 17-in. LCD, w/ KVM Cable Kit

More Info
OVERVIEW
Technology
PS/2; VGA/SVGA
 
 
VIDEO
Max Supported Video Resolution
1366 x 768 @ 60Hz
 
 
 
 
 
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (1.2A) / 230V (0.7A)
Power Input Receptacle
IEC-320-C14
 
 
 
 
 
 
 
POWER
Power Consumption (Watts)
30
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
 
 
 
CONNECTIONS
Number of Ports
1
PC/Server Connections
VGA; USB; PS/2
Side A - Connector 1
HD15 (FEMALE)
Side A - Connector 2
USB A (FEMALE)
Side B - Connector 1
USB A (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 17.690 x 28.440
Unit Packaging Type
Box
Unit Weight (lbs.)
28
 
 
ENVIRONMENTAL
Operating Temperature Range
32 to 104 F (0 to 40 C)
Storage Temperature Range
-4 to 140 F (-20 to 60 C)
Relative Humidity
20% to 90% RH, Non-Condensing
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
 
COMMUNICATIONS
IP Remote Access
No
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
1
Driver Required
No
 
 
 
BUILT-IN CONSOLE
Console Screen Size (inches)
17
Console Screen Aspect Ratio
16:9
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PRODUCT OVERVIEW
 
REMOTE ACCESS
 
PORT EXPANSION
 
B021-000-19-HD

1U Rack-Mount Console with 19" LCD, DVI or VGA

More Info
Check Prices
OVERVIEW
Technology
DVI; PS/2; VGA/SVGA
 
 
VIDEO
Max Supported Video Resolution
1366 x 768 @ 60Hz
Extended Mode
No
Mirror Mode
No
 
 
 
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (1.2A) / 230V (0.7A)
Power Input Receptacle
IEC-320-C14
 
 
 
 
 
 
 
POWER
Power Consumption (Watts)
30
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
Power Source Type
Power Cord
 
 
CONNECTIONS
Number of Ports
1
PC/Server Connections
DVI; USB; VGA
Side A - Connector 1
USB A (FEMALE)
Side A - Connector 2
DVI-I (FEMALE)
Side B - Connector 1
USB A (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
DVI-I Single-Link
Daisy-Chain Port
No
Firmware Upgrade Port
No
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.700 x 18.780 x 27.260
Unit Packaging Type
Box
Unit Weight (lbs.)
27.6
LCD Monitor (in.)
19
Total Number of Ports
1
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.06 BTU/Hr
 
COMMUNICATIONS
IP Remote Access
No
Hotkey
No
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
1
Driver Required
No
 
 
 
BUILT-IN CONSOLE
Console Screen Size (inches)
19
Console Screen Aspect Ratio
16:9
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PRODUCT OVERVIEW
 
REMOTE ACCESS
 
PORT EXPANSION
 
B021-000-19-SH

1U Rack-Mount Console with 19-in. LCD, Short-Depth; TAA Compliant

More Info
Check Prices
OVERVIEW
Technology
PS/2; VGA/SVGA
 
 
VIDEO
Max Supported Video Resolution
1366 x 768 @ 60Hz
Extended Mode
No
Mirror Mode
No
 
 
 
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
AC Power Adapter Plug(s)
IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
12V / 2.5A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
 
 
POWER
Power Consumption (Watts)
30
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
Power Source Type
AC Adapter with detachable power cord
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A
DC Barrel Plug
OD: 5.5 x 2.5 x 16.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
1
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
HD15 (FEMALE)
Side A - Connector 2
USB A (FEMALE)
Side B - Connector 1
USB A (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Daisy-Chain Port
No
Firmware Upgrade Port
No
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.750 x 18.750 x 19.000
Unit Packaging Type
Box
Unit Weight (lbs.)
27.13
LCD Monitor (in.)
19
Total Number of Ports
1
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
 
COMMUNICATIONS
IP Remote Access
No
Hotkey
No
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
1
Driver Required
No
 
 
 
BUILT-IN CONSOLE
Console Screen Size (inches)
19
Console Screen Aspect Ratio
16:9
STANDARDS & COMPLIANCE
Product Certifications
EN 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
External Power Supply Certifications
CE; FCC; UL; cUL; TUV; CCC; GS; BSMI; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PRODUCT OVERVIEW
Product Overview
1U 19" KVM Console Short-Body
REMOTE ACCESS
 
PORT EXPANSION
 
B032-VU1

KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter with File Transfer and Video Capture, 1920 x 1200 @ 60 Hz

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed); VGA/SVGA
Max CPU
1
 
VIDEO
Max Supported Video Resolution
1920x1200@60Hz
Extended Mode
No
Mirror Mode
No
Number of Monitors Supported
1
Max Number of Ports (Entire Chain)
1
 
INPUT
 
 
 
 
 
 
 
 
 
Redundancy - Dual Power Inputs
No
Bus Powered
No
POWER
 
 
 
 
 
CONNECTIONS
Number of Ports
1
PC/Server Connections
USB; VGA
 
 
 
 
 
Daisy-Chain Port
No
Firmware Upgrade Port
No
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
Material of Construction
Plastic
Rackmountable
No
Unit Dimensions (hwd / in.)
2.130 x 2.880 x 1.880
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
Operating Temperature
32° to 104°F (0° to 40°C)
COMMUNICATIONS
IP Remote Access
No
Hotkey
Yes
FEATURES & SPECIFICATIONS
 
NIAP-Certified Secure
No
Number of Users
1
Driver Required
No
On-Screen Display (OSD)
No
 
 
BUILT-IN CONSOLE
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PRODUCT OVERVIEW
 
REMOTE ACCESS
Modem Port
No
PORT EXPANSION
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.