Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B004-VUA2-K-R

2-Port Compact USB KVM Switch with Audio and Cable

More Info
Check Prices
OVERVIEW
Product Type
KVM
Console
No
Max CPU
1
Technology
VGA/SVGA; Stereo Audio
Host Connector
(2) USB A (FEMALE)
VIDEO
Video Input
HD15 (FEMALE)
Video Output
HD15 (FEMALE)
Number of Monitors Supported
1
Video Ports
(3) HD15 (FEMALE)
Max Supported Video Resolution
2048 x 1536 @60Hz
 
 
 
AUDIO
Audio Ports
(2) 3.5MM (FEMALE)
Audio Ports Details
  • Connect a microphone and speaker via the dual 3.5mm audio ports
Audio Input
3.5mm
Audio Output
3.5mm
Audio Specification
Stereo Audio
DATA
Data Ports
(2) USB A (FEMALE)
Data Ports Details
(2) USB-A - USB 2.0
INPUT
Bus Powered
Yes
Power Source
Bus; USB
 
 
 
 
 
 
 
 
 
 
 
 
POWER
Power Consumption (Watts)
0.5
 
 
 
 
CONNECTIONS
Number of Ports
2
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
USB; VGA
Side A - Connector 1
(2) HD15 (FEMALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
(2) USB A (FEMALE)
Side B - Connector 3
(2) 3.5MM (FEMALE)
Side B - Connector 4
(2) USB MINI-B 5-PIN (FEMALE)
Included Cable (Side A) - Connector 1
Yes
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
VGA
Connector Plating
Nickel
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Selected PC)
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
Total Number of Ports
9
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.22
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0%-90% RH, Non-Condensing
BTUs
1.7 BTU/Hr
ESD Protection
Yes
 
COMMUNICATIONS
Hotkey
Yes
IP Remote Access
No
EDID Compatible
Yes
IR Remote Extension Support
No
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
On-Screen Display (OSD)
No
Port Selection
Pushbutton; Hotkey; Software
Driver Required
No
Autoscan Duration
10 - 60 seconds
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BUILT-IN CONSOLE
 
 
PRODUCT OVERVIEW
 
REMOTE ACCESS
 
B006-VU4-R

4-Port Desktop KVM Switch (USB)

More Info
OVERVIEW
 
Console
No
Max CPU
4
Technology
VGA/SVGA
 
VIDEO
 
 
 
 
Max Supported Video Resolution
2048 X 1536, DDC2B
 
 
 
AUDIO
 
 
 
 
 
DATA
 
 
INPUT
 
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
 
 
 
 
 
 
 
POWER
 
Power Source Type
AC Adapter
 
 
 
CONNECTIONS
Number of Ports
4
 
 
PC/Server Connections
USB; VGA
Side A - Connector 1
(4) HD15 (MALE)
Side B - Connector 1
(1) HD15 (FEMALE)
Side B - Connector 2
(2) USB A (FEMALE)
 
 
 
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
VGA
 
Side A - Connector 2
(4) USB B (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Online Selected (Orange)
PHYSICAL
 
 
 
 
Unit Dimensions (hwd / in.)
1.700 x 7.900 x 2.900
 
Unit Weight (lbs.)
1.50
 
 
ENVIRONMENTAL
 
 
 
BTUs
7.1694 BTU/Hr
 
 
COMMUNICATIONS
 
IP Remote Access
No
 
 
Port Control
Push Buttons, Hotkeys
FEATURES & SPECIFICATIONS
 
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
 
 
 
Autoscan Duration
11 TO 99 SECONDS; USER-DEFINEABLE
 
STANDARDS & COMPLIANCE
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BUILT-IN CONSOLE
 
 
PRODUCT OVERVIEW
 
REMOTE ACCESS
 
B021-000-17

1U Rack-Mount Console with 17-in. LCD, w/ KVM Cable Kit

More Info
OVERVIEW
 
 
 
Technology
PS/2; VGA/SVGA
 
VIDEO
 
 
 
 
Max Supported Video Resolution
1366 x 768 @ 60Hz
 
 
 
AUDIO
 
 
 
 
 
DATA
 
 
INPUT
 
 
 
 
 
 
 
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (1.2A) / 230V (0.7A)
Power Input Receptacle
IEC-320-C14
 
 
 
POWER
Power Consumption (Watts)
30
 
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
 
 
CONNECTIONS
Number of Ports
1
 
 
PC/Server Connections
VGA; USB; PS/2
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
USB A (FEMALE)
 
 
 
 
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
 
 
 
Side A - Connector 2
USB A (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
 
 
Unit Dimensions (hwd / in.)
1.710 x 17.690 x 28.440
Unit Packaging Type
Box
Unit Weight (lbs.)
28
Rackmountable
Yes
 
ENVIRONMENTAL
Operating Temperature Range
32 to 104 F (0 to 40 C)
Storage Temperature Range
-4 to 140 F (-20 to 60 C)
Relative Humidity
20% to 90% RH, Non-Condensing
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
 
 
COMMUNICATIONS
 
IP Remote Access
No
 
 
 
FEATURES & SPECIFICATIONS
 
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
1
 
 
 
Driver Required
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
BUILT-IN CONSOLE
Console Screen Size (inches)
17
Console Screen Aspect Ratio
16:9
PRODUCT OVERVIEW
 
REMOTE ACCESS
 
B021-000-19

1U Rack-Mount Console with 19 in. LCD, TAA

More Info
Check Prices
OVERVIEW
 
 
 
Technology
PS/2; VGA/SVGA
 
VIDEO
 
 
 
 
Max Supported Video Resolution
1366 x 768 @ 60Hz
 
 
 
AUDIO
 
 
 
 
 
DATA
 
 
INPUT
 
 
 
 
 
 
 
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (1.2A) / 230V (0.7A)
Power Input Receptacle
IEC-320-C14
 
 
 
POWER
Power Consumption (Watts)
30
 
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
 
 
CONNECTIONS
Number of Ports
1
 
 
PC/Server Connections
VGA; USB; PS/2
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
USB A (FEMALE)
 
 
 
 
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
 
 
 
Side A - Connector 2
HD15 (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
 
 
Unit Dimensions (hwd / in.)
1.710 x 17.690 x 28.440
Unit Packaging Type
Box
Unit Weight (lbs.)
31
Rackmountable
Yes
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
20% to 90% RH, Non-Condensing
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
 
 
COMMUNICATIONS
 
IP Remote Access
No
 
 
 
FEATURES & SPECIFICATIONS
 
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
1
 
 
 
Driver Required
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
BUILT-IN CONSOLE
Console Screen Size (inches)
19
Console Screen Aspect Ratio
16:9
PRODUCT OVERVIEW
 
REMOTE ACCESS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.