Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


B051-000

IP Remote Access Unit for KVM Switches and Servers

More Info
Check Prices
Remote Management
KVM Switch Accessories
PS/2; VGA/SVGA
3-year limited warranty
 
Metal
0U Bracket
1.08
 
 
 
-4 to 140°F (-20 to 60°C)
0% to 80% RH, Non-Condensing
 
32 to 122°F (0 to 50°C)
25.605
 
Modified HD15F ( 18 pin )
Modified HD15F ( 18 pin )
PS/2 Female
PS/2 Female
USB-A Female
USB-A Female
 
 
 
 
 
 
 
 
 
 
 
 
 
Input: 100-240V~0.5A, 50-60Hz / Output: 5V, 2.6A, Max 13W
100-240V~50/60Hz, 0.5A
5.3V/2.4A
4.9
NEMA 1-15P North America
 
 
 
 
FCC; TUV; UL; cUL
 
 
 
 
 
 
 
 
 
0SU51011

Specter II USB Remote Unit for Phantom KVM Installation

More Info
Check Prices
Remote Management
KVM Switch Accessories
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
0SU51012

Specter II PS/2 Remote Unit for Phantom KVM Installation

More Info
Check Prices
Remote Management
KVM Switch Accessories
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
0SU51068

Smart IP Access - Extend KVM control over IP

More Info
Check Prices
Remote Management
KVM Switch Accessories
 
3-year limited warranty
Black
 
 
 
 
 
 
-40 to 70 C/ -40 to 158 F
80% Non-Condensing
0 to 40 C / 32 to 104 F
 
 
VGA; PS/2
 
 
 
 
 
 
 
 
 
 
1
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
B064-000-STN

KVM over IP Remote-User Console Station

More Info
Check Prices
Remote Management
KVM Switch Accessories
Cat6; HDMI; Stereo Audio; USB 2.0 (High Speed)
3-year limited warranty
Black
Metal
 
1.65
Yes
6.86 x 5.88 x 1.13
Box
-4 to 140°F (-20 to 60°C)
0% to 80% RH, Non-Condensing
 
32 to 104°F (0 to 40°C)
 
 
 
 
 
 
 
 
DB9 (FEMALE); RJ45 (FEMALE); (4) USB A (FEMALE)
(2) 3.5MM (FEMALE); HDMI (FEMALE); RJ45 (FEMALE)
USB
HDMI
 
No
GUI
1.4
Yes
2
USB 2.0 (up to 480 Mbps)
No
N201-Series Cat6 Cables
 
100-240V~50/60Hz, 0.7A
5V/4A
4
NEMA 5-15P North America
1.2
OD: 5.5 x 2.5 x 12mm, Positive Pin, Negative Sleeve
4.66
DC: 5V (4.66W)
CCC; CE; FCC; PSE; TUV; UL; cUL
Tested to FCC, RoHS, and REACH
1920 x 1200 @60Hz
Stereo Audio
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
No
Power (Blue)
1 Gbps (Gigabit)
Cascadable
Yes
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.