Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B064-016-02-IPG

NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Max CPU
16
Technology
Cat5/5e; DVI; PS/2; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1600 x 1200 @60Hz 32-bit color depth
Max Number of Ports (Entire Chain)
16
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
Power Input Receptacle
IEC-320-C14
 
POWER
Power Source Type
Power Cord
Power Consumption (Watts)
50.00
CONNECTIONS
Number of Ports
16
Computer/Server Ports
(x16) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; PS/2; Serial; USB; VGA
Side A - Connector 1
(16) RJ45 (FEMALE)
Side B - Connector 1
(1) HD15 (FEMALE)
Side B - Connector 2
(1) DVI-D (FEMALE)
Side B - Connector 3
(3) RJ45 (FEMALE)
Side B - Connector 4
(5) USB A (FEMALE)
Side B - Connector 5
(2) 3.5MM (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
DVI-D Single-Link; Displayport; HD15; HDMI; VGA
Console Keyboard and Mouse Interface
PS/2; USB
Console Monitor Interface
DVI-D Single-Link; VGA
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x16) GREEN (ONLINE), (x16) RED (SELECTED AND OFFLINE), (x16) ORANGE- SELECTED AND ONLINE, POWER LED- BLUE; LAN LEDS- RED (10MBPS), ORANGE (100MBPS), GREEN (1000MBPS)
PHYSICAL
Color
Black
Material of Construction
Metal
Housing Color
Black
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.750 x 17.000 x 16.000
Unit Packaging Type
Box
Unit Weight (lbs.)
17.00
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 104°F (0° to 40°C)
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadeable
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
3
Autoscan (Y,N)
Y
On-Screen Display (OSD)
Yes
Port Selection
Hotkey; OSD; Pushbutton
Authentication Supported
LDAP; LDAPS; MS Active Directory; RADIUS
Autoscan Duration
User-definable from 1 to 255 seconds; default of 5 seconds
Recommended Category Cable
Cat5e/6 Cables
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; cUL
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B064-016-04-IPG

NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Max CPU
16
Technology
Cat5/5e; DVI; PS/2; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1600 x 1200 @60Hz
Max Number of Ports (Entire Chain)
16
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
1A
Power Input Receptacle
IEC-320-C14
Redundancy - Dual Power Inputs
Yes
POWER
 
 
CONNECTIONS
Number of Ports
16
Computer/Server Ports
(x16) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; Serial; USB; VGA
 
 
 
 
 
 
 
 
 
 
Local Console Ports - Port 3
(x2) PS/2 Female (via B015-000, sold separately)
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
Material of Construction
Metal
 
Rackmountable
No
Unit Dimensions (hwd / in.)
1.720 x 17.060 x 16.270
 
Unit Weight (lbs.)
12.10
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 104°F (0° to 40°C)
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
 
NIAP-Certified Secure
No
Number of Users
5
Autoscan (Y,N)
Y
 
 
 
Autoscan Duration
User-definable from 1 to 255 seconds; default of 5 seconds
 
STANDARDS & COMPLIANCE
 
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B064-032-02-IPG

NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Max CPU
32
Technology
Cat5/5e; DVI; PS/2; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1600 x 1200 @60Hz
Max Number of Ports (Entire Chain)
32
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
 
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
Power Input Receptacle
IEC-320-C14
 
POWER
 
 
CONNECTIONS
Number of Ports
32
Computer/Server Ports
(x32) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; Serial; USB; VGA
Side A - Connector 1
(32) RJ45 (FEMALE)
Side B - Connector 1
(1) DVI-D DUAL LINK (FEMALE)
Side B - Connector 2
(1) HD15 (FEMALE)
Side B - Connector 3
(5) USB A (FEMALE)
Side B - Connector 4
(3) RJ45 (FEMALE)
Side B - Connector 5
(2) 3.5MM (FEMALE)
 
 
 
 
Local Console Ports - Port 3
(x2) PS/2 Female (via B015-000, sold separately))
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
Material of Construction
Metal
 
Rackmountable
No
Unit Dimensions (hwd / in.)
1.720 x 17.060 x 16.270
 
Unit Weight (lbs.)
12.10
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 104°F (0° to 40°C)
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
 
NIAP-Certified Secure
No
Number of Users
3
Autoscan (Y,N)
Y
 
 
 
Autoscan Duration
User-definable from 1 to 255 seconds; default of 5 seconds
 
STANDARDS & COMPLIANCE
 
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B064-032-04-IPG

NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Max CPU
32
Technology
Cat5/5e; DVI; PS/2; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1600 x 1200 @60Hz
Max Number of Ports (Entire Chain)
32
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
 
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
 
 
POWER
 
 
CONNECTIONS
Number of Ports
32
Computer/Server Ports
(x32) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; Serial; USB; VGA
Side A - Connector 1
(32) RJ45 (FEMALE)
Side B - Connector 1
(1) DVI-D DUAL LINK (FEMALE)
Side B - Connector 2
(1) HD15 (FEMALE)
Side B - Connector 3
(3) RJ45 (FEMALE)
Side B - Connector 4
(5) USB A (FEMALE)
Side B - Connector 5
(2) 3.5MM (FEMALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
Material of Construction
Metal
 
Rackmountable
No
Unit Dimensions (hwd / in.)
1.720 x 17.060 x 16.270
 
Unit Weight (lbs.)
12.10
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 104°F (0° to 40°C)
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
 
NIAP-Certified Secure
No
Number of Users
5
Autoscan (Y,N)
Y
 
 
 
Autoscan Duration
User-definable from 1 to 255 seconds; default of 5 seconds
 
STANDARDS & COMPLIANCE
 
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.