Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B064-032-02-IPG

NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Max CPU
32
Technology
Cat5/5e; DVI; PS/2; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1600 x 1200 @60Hz
Max Number of Ports (Entire Chain)
32
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
Power Input Receptacle
IEC-320-C14
 
 
CONNECTIONS
Number of Ports
32
Computer/Server Ports
(x32) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; Serial; USB; VGA
Side A - Connector 1
(32) RJ45 (FEMALE)
Side B - Connector 1
(1) DVI-D DUAL LINK (FEMALE)
Side B - Connector 2
(1) HD15 (FEMALE)
Side B - Connector 3
(5) USB A (FEMALE)
Side B - Connector 4
(3) RJ45 (FEMALE)
Side B - Connector 5
(2) 3.5MM (FEMALE)
Local Console Ports - Port 3
(x2) PS/2 Female (via B015-000, sold separately))
 
 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
1.720 x 17.060 x 16.270
Unit Weight (lbs.)
12.10
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 104°F (0° to 40°C)
 
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
3
Autoscan (Y,N)
Y
Autoscan Duration
User-definable from 1 to 255 seconds; default of 5 seconds
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
USER INTERFACE, ALERTS & CONTROLS
 
REMOTE ACCESS
 
TAA B064-032-04-IPG

NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Max CPU
32
Technology
Cat5/5e; DVI; PS/2; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1600 x 1200 @60Hz
Max Number of Ports (Entire Chain)
32
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
 
 
 
CONNECTIONS
Number of Ports
32
Computer/Server Ports
(x32) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; Serial; USB; VGA
Side A - Connector 1
(32) RJ45 (FEMALE)
Side B - Connector 1
(1) DVI-D DUAL LINK (FEMALE)
Side B - Connector 2
(1) HD15 (FEMALE)
Side B - Connector 3
(3) RJ45 (FEMALE)
Side B - Connector 4
(5) USB A (FEMALE)
Side B - Connector 5
(2) 3.5MM (FEMALE)
 
 
 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
1.720 x 17.060 x 16.270
Unit Weight (lbs.)
12.10
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 104°F (0° to 40°C)
 
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
5
Autoscan (Y,N)
Y
Autoscan Duration
User-definable from 1 to 255 seconds; default of 5 seconds
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
USER INTERFACE, ALERTS & CONTROLS
 
REMOTE ACCESS
 
TAA B072-032-IP2

NetCommander 32-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
 
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
 
Max Supported Video Resolution
Local : 1920 x 1200 @ 60 Hz ; Remote : 1920 x 1080 @ 60 Hz
Max Number of Ports (Entire Chain)
32
 
 
INPUT
 
 
 
 
 
Input Frequency
50/60HZ
Input Current
120V (0.7A) / 230V (0.3A)
Power Input Receptacle
IEC-320-C14
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Redundancy - Dual Power Inputs
Yes
CONNECTIONS
Number of Ports
32
 
 
 
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(3) USB A (FEMALE)
Side B - Connector 1
(32) RJ45 (FEMALE)
 
 
 
 
 
Side A - Connector 2
HD15 (FEMALE)
Side A - Connector 3
(4) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
VGA
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 17.280 x 10.990
Unit Weight (lbs.)
7.70
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
BTUs
171 BTU/Hr
COMMUNICATIONS
 
 
IP Remote Access
Yes
Network Compatibility
100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
3
 
 
USB Specification
USB 2.0 (up to 480 Mbps)
On-Screen Display (OSD)
Yes
Port Selection
Hotkey; OSD
Driver Required
No
Authentication Supported
RADIUS; LDAPS
Recommended Category Cable
Cat5e/6 Cables
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Consumption (Watts)
50
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
REMOTE ACCESS
Virtual Media Speed
Up to 12 Mbps (using B078-101-USB2)
TAA B072-032-IP2-K

NetCommander 32-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 16 USB Dongles, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
 
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
 
Max Supported Video Resolution
Local : 1920 x 1200 @ 60 Hz ; Remote : 1920 x 1080 @ 60 Hz
 
 
 
INPUT
 
 
 
 
 
Input Frequency
50/60Hz
Input Current
120V (0.7A) / 230V (0.3A)
Power Input Receptacle
IEC-320-C14
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Redundancy - Dual Power Inputs
Yes
CONNECTIONS
Number of Ports
32
 
 
 
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(3) USB A (FEMALE)
Side B - Connector 1
(32) RJ45 (FEMALE)
 
 
 
 
 
Side A - Connector 2
HD15 (FEMALE)
Side A - Connector 3
(4) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
VGA
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 17.280 x 10.990
Unit Weight (lbs.)
7.70
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
BTUs
171 BTU/Hr
COMMUNICATIONS
 
 
IP Remote Access
Yes
Network Compatibility
100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
3
 
 
USB Specification
USB 2.0 (up to 480 Mbps)
On-Screen Display (OSD)
Yes
Port Selection
Hotkey; OSD
Driver Required
No
Authentication Supported
RADIUS; LDAPS
Recommended Category Cable
Cat5e/6/6a Cables
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Consumption (Watts)
50
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
REMOTE ACCESS
Virtual Media Speed
Up to 12 Mbps (using B078-101-USB2)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.