Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B070-016-19-IP2

NetCommander 16-Port Cat5 KVM over IP Switch - 19 in. LCD, 2 Remote + 1 Local User, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
Console
Yes
Technology
Cat5/5e; Cat6; Cat6a; PS/2; VGA/SVGA
INPUT
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Nominal Input Voltage Description
Internal Switching 100-240 VAC 50/60Hz
Input Frequency
50/60Hz
Input Current
120V (1.2A) / 230V (0.7A)
 
 
 
CONNECTIONS
Number of Ports
16
PC/Server Connections
PS/2; USB; VGA
 
 
 
 
 
 
 
 
PHYSICAL
Color
Black
LCD Monitor (in.)
19
Unit Dimensions (hwd / in.)
1.710 x 18.790 x 27.260
Unit Weight (lbs.)
28.46
 
 
 
ENVIRONMENTAL
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0 to 80% RH, Non-Condensing
Operating Temperature
0 to 40 C (32 to 104 F)
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.06 BTU/Hr
COMMUNICATIONS
Port Control
Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
 
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
3
Autoscan (Y,N)
N
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VIDEO
 
POWER
 
USER INTERFACE, ALERTS & CONTROLS
 
REMOTE ACCESS
 
TAA B072-016-IP2

NetCommander 16-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
 
Technology
Cat5/5e; PS/2; VGA/SVGA
INPUT
 
 
Input Frequency
50/60Hz
Input Current
120V (0.7A) / 230V (0.3A)
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Power Input Receptacle
IEC-320-C14
Redundancy - Dual Power Inputs
Yes
CONNECTIONS
Number of Ports
16
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(16) RJ45 (FEMALE)
Side B - Connector 1
(1) HD15 (FEMALE)
Side B - Connector 2
(4) RJ45 (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
VGA
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
1.710 x 17.280 x 10.990
Unit Weight (lbs.)
7.50
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable
Yes
Unit Packaging Type
Box
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32 to 104 F (0 to 40 C)
BTUs
171 BTU/Hr
COMMUNICATIONS
 
IP Remote Access
Yes
Network Compatibility
100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
3
 
USB Specification
USB 2.0 (up to 480 Mbps)
On-Screen Display (OSD)
Yes
Port Selection
Hotkey; OSD
Driver Required
No
Authentication Supported
RADIUS; LDAPS
Recommended Category Cable
Cat5e/6/6a Cables
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Max Supported Video Resolution
Local : 1920 x 1200 @60Hz ; Remote : 1920 x 1080 @60Hz
POWER
Power Consumption (Watts)
50
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
REMOTE ACCESS
Virtual Media Speed
Up to 12 Mbps (using B078-101-USB2)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.